X-CUBE-NFC4

批量生产

STM32Cube的动态NFC/RFID标签IC软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-NFC4 software expansion for STM32Cube provides a complete middleware for STM32 to build applications using dynamic NFC/RFID tag IC (ST25DV device). The software is based on STM32Cube technology and expands STM32Cube based packages. It is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X-NUCLEO-NFC04A1 expansion board plugged on top of a NUCLEO-F401RE, NUCLEO-L053R8 or NUCLEO-L476RG board.
  • 所有功能

    • Complete middleware to build applications using dynamic NFC/RFID tag IC (ST25DV04K)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application to communicate with PC software
    • Samples included in the package to:
      • Drive ST25DV by PC software via USB
      • Enable energy harvesting
      • Activate GPO interrupt
      • Activate low power down
      • Set I²C protection
      • Use ST25DV mailbox
      • Write URI NDEF
    • Free, user-friendly license terms
    • Sample implementation available on the X-NUCLEO-NFC04A1 expansion board, plugged into a NUCLEO-F401RE, NUCLEO-L053R8, or NUCLEO-L476RG board.
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeMX

      批量生产

      STM32Cube初始化代码生成器

      STM32配置程序和代码生成器 ST
      STM32CubeMX

      描述:

      STM32Cube初始化代码生成器
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-NFC04A1

      批量生产

      用于STM32 Nucleo的动态NFC/RFID标签IC扩展板,基于ST25DV04K

      STM32 ODE连接硬件 ST
      X-NUCLEO-NFC04A1

      描述:

      用于STM32 Nucleo的动态NFC/RFID标签IC扩展板,基于ST25DV04K