X-CUBE-OUT1

批量生产

STM32Cube的工业数字输出软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-OUT1 expansion software for STM32Cube runs on STM32 with drivers for the ISO8200BQ galvanic isolated octal high-side smart power solid state-relay. The software comes with sample implementations of the drivers running on the X-NUCLEO-OUT01A1 expansion board connected to a NUCLEO-F103RB, NUCLEO-F302R8 or NUCLEO-F401RE development board to kick-start development.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
  • 所有功能

    • Complete software package to build industrial digital output applications cases based on the ISO8200BQ device
    • Driver layer for easy management of the ISO8200BQ device
    • Easy portability across different MCU families thanks to STM32Cube
    • Free user-friendly license terms
    • Sample implementation available on the X-NUCLEO-OUT01A1 expansion board when connected on NUCLEO-F103RB or NUCLEO-F302R8 or NUCLEO-F401RE

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF1

      批量生产

      STM32Cube MCU包,用于STM32F1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF1

      描述:

      STM32Cube MCU包,用于STM32F1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeF3

      批量生产

      STM32Cube MCU包,用于STM32F3系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF3

      描述:

      STM32Cube MCU包,用于STM32F3系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-OUT01A1

      批量生产

      用于STM32 Nucleo的工业数字输出扩展板,基于ISO8200BQ

      STM32 ODE移动驱动硬件 ST
      X-NUCLEO-OUT01A1

      描述:

      用于STM32 Nucleo的工业数字输出扩展板,基于ISO8200BQ