X-CUBE-OUT8

批量生产

X-CUBE-OUT8

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-OUT8 expansion software package for STM32Cube runs on the STM32 microcontroller and includes a driver to control the IPS160HF and/or the IPS161HF (single high-side switches for industrial safety compliant systems). The software provides an affordable and easy-to-use solution for the development of 2 A (X-NUCLEO-OUT08A1) or 0.5 A (X-NUCLEO-OUT10A1) digital output modules, letting you easily evaluate the driving and diagnostic capabilities of IPS160HF and IPS161HF with industrial loads.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with an example implementation of a single channel driver running on the X-NUCLEO-OUT08A1 or X-NUCLEO-OUT10A1 expansion board connected to a NUCLEO-F401RE or NUCLEO-G431RB development board.
You can also evaluate a dual channel digital output module by stacking any combination of X-NUCLEO-OUT08A1 and/or X-NUCLEO-OUT10A1 with shared or independent supply rail and independent loads.
When two X-NUCLEO-OUT08A1 expansion boards are stacked and connected so that the output of the first board supplies the second, the software allows you to evaluate IPS160HF performance in a 2 A digital output module, also by using the additional signals OUT_FB and Nch_DRV.
Similarly, IPS161HF performance can be evaluated for a 0.5 A safety digital output module when two X-NUCLEO-OUT10A1 expansion boards are stacked.
When two expansion boards are stacked, the configuration resistors between signals and Arduino connectors must be properly set between default and alternate positions to guarantee the desired control of the hardware.
  • 所有功能

    • Complete software to build applications for IPS160HF and IPS161HF high-side smart power solid-state relay
    • GPIOs, PWMs and IRQs
    • Fault/Diagnostics interrupt handling
    • Sample implementation available on the X-NUCLEO-OUT08A1 or X-NUCLEO-OUT10A1 expansion boards when connected to a NUCLEO-F401RE or NUCLEO-G431RB development board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeG4

      批量生产

      STM32Cube MCU包,用于STM32G4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeG4

      描述:

      STM32Cube MCU包,用于STM32G4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-OUT08A1

      批量生产

      Industrial digital output expansion board based on IPS160HF for STM32 Nucleo

      STM32 ODE移动驱动硬件 ST
      X-NUCLEO-OUT08A1

      描述:

      Industrial digital output expansion board based on IPS160HF for STM32 Nucleo

      X-NUCLEO-OUT10A1

      批量生产

      Industrial digital output expansion board based on IPS161HF for STM32 Nucleo

      STM32 ODE移动驱动硬件 ST
      X-NUCLEO-OUT10A1

      描述:

      Industrial digital output expansion board based on IPS161HF for STM32 Nucleo