X-CUBE-PLM1

批量生产

用于STM32Cube的电力线通信扩展软件,基于ST7580

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The X-CUBE-PLM1 expansion software package for STM32Cube runs on STM32 and includes drivers that allow interfacing a ST7580 power line networking system-on-chip. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with all the drivers needed to communicate with the ST7580 power line device on the X-NUCLEO-PLM01A1 expansion board. After downloading the drivers to a NUCLEO-F401RE or NUCLEO-L053R8 development board, you can start evaluating the communication features of the ST7580 using a DC two-wire link between two boards.
  • 所有功能

    • Complete software to drive the ST7580 power line device hosted by X-NUCLEO-PLM01A1 expansion board
    • Example firmware available for point-to-point communication, compatible with STM32Cube firmware
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application to transmit real-time communication data to a PC
    • Free, user-friendly license terms
    • Sample implementation available on XNUCLEO- PLM01A1 board connected to a NUCLEO-F401RE or NUCLEO-L053R8 development board

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-PLM01A1

      批量生产

      用于STM32 Nucleo的电力线通信扩展板,基于ST7580

      STM32 ODE连接硬件 ST
      X-NUCLEO-PLM01A1

      描述:

      用于STM32 Nucleo的电力线通信扩展板,基于ST7580