X-CUBE-SOUNDTER1

批量生产

STM32Cube的声音终端软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

X-CUBE-SOUNDTER1 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers for audio data playback using the STA350BW Sound Terminal® device. It includes drivers and BSP layers designed to exploit all the device features such as tone management, biquadratic filter configuration and initialization, and volume and mute control, as well as the basic initialization routines and audio control functions.
The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers and comes with examples demonstrating the capabilities of the X-NUCLEO-CCA01M1 when connected to a NUCLEO-F401RE, NUCLEO-F072RB, NUCLEO-L053R8, NUCLEO-L476RG or NUCLEO-F746ZG board.
  • 所有功能

    • Complete driver and middleware to build applications using STA350BW Sound Terminal® device
    • Control of STA350BW Sound Terminal to implement basic functions and advanced DSP management
    • User-friendly BSP interface for an easy configuration of the device functions (initialization, audio playback, volume and mute control) and biquadratic filter management
    • Dedicated middleware to facilitate biquadratic filter design based on standard filter typologies and parameters
    • Easy portability across different MCU families thanks to STM32Cube
    • Free, user-friendly license terms
    • Sample implementation available on X-NUCLEO-CCA01M1 board when connected to a NUCLEO-F401RE, NUCLEO-F072RB, NUCLEO-L053R8, NUCLEO-L476RG or NUCLEO-F746ZG board.

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF0

      批量生产

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU和MPU包 ST
      STM32CubeF0

      描述:

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeF7

      批量生产

      STM32Cube MCU包,用于STM32F7系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF7

      描述:

      STM32Cube MCU包,用于STM32F7系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL4

      批量生产

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL4

      描述:

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-CCA01M1

      批量生产

      适用于STM32 Nucleo、基于STA350BW的声音终端扩展板

      STM32 ODE转换硬件 ST
      X-NUCLEO-CCA01M1

      描述:

      适用于STM32 Nucleo、基于STA350BW的声音终端扩展板