X-CUBE-STL

批量生产

STM32的功能安全包通过了IEC 61508安全完整性等级(SIL2/3)认证

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

在意法半导体的品质基础、STM32微控制器产品组合和STM32嵌入式安全功能的基础上,STM32 SIL功能安全设计包可帮助用户快速推出基于STM32的安全关键应用,并达到这些行业安全标准IEC 61508安全完整性等级(SIL2/SIL3),例如:工业、电机控制、工厂自动化或发电/转换。
该软件包可帮助最终用户根据各种安全标准(如:ISO 13849、IEC 62061和IEC 61800)确定安全应用目标。
  • 所有功能

    • MCU安全手册
      • 安全要求的详细清单(使用条件)和示例,可指导STM32用户获得符合IEC 61508要求的安全完整性等级认证
      • SIL2安全功能可通过单个STM32 MCU来实现;SIL3安全功能的实现需要1oo2方案中的两个STM32 MCU
      • 适用于STM32F0、STM32F1、STM32F3、STM32F4、STM32F7、STM32G0、STM32G4、STM32H7、STM32L0、STM32L4以及STM32L4+系列
    • MCU FMEA
      • 详细的MCU故障模式列表和采取的相关缓解措施(定性分析)
      • 适用于STM32F0、STM32F1、STM32F3、STM32F4、STM32F7、STM32G0、STM32G4、STM32H7、STM32L0、STM32L4以及STM32L4+系列
    • MCU FMEDA快照
      • 静态快照报告故障率符合IEC 61508要求,在MCU和基本功能级别上均进行了计算
      • 适用于STM32F0、STM32F1、STM32F3、STM32F4、STM32F7、STM32G0、STM32G4、STM32H7、STM32L0、STM32L4以及STM32L4+系列
    • X-CUBE-STL库
      • 基于软件的诊断套件,旨在检测STM32安全关键核心组件(CPU + SRAM +闪存)中的随机硬件故障
      • 符合IEC61508 SC3(SIL3)开发流程
      • 通过最新的意法半导体专有的故障注入方法验证诊断范围
      • 独立于应用:可以在任何最终用户应用中使用
      • 独立于编译器:作为目标代码交付
      • 通过德国TÜV Rheinland认证
      • 包含X-CUBE-STL用户指南,与STL功能相关的纯功能文档(例如:API详细信息和性能指标)
      • 包含X-CUBE-STL安全手册,关于在安全应用中使用X-CUBE-STL的最终用户使用说明/条件
      • 适用于STM32F0、STM32F1、STM32F3、STM32F4、STM32F7、STM32G0、STM32G4、STM32H7、STM32L0、STM32L4以及STM32L4+系列

获取软件

您可能还会喜欢...

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      Arm Keil FuSa RTS

      批量生产

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      STM32第三方嵌入式软件 Arm Keil
      Arm Keil FuSa RTS

      描述:

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      Embedded Office Safety AddOns

      批量生产

      The "Safety AddOns" provides pre-certified safety measures.

      STM32第三方嵌入式软件 Embedded Office
      Embedded Office Safety AddOns

      描述:

      The "Safety AddOns" provides pre-certified safety measures.

      Flexible Safety RTOS

      批量生产

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      STM32第三方嵌入式软件 Embedded Office
      Flexible Safety RTOS

      描述:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      WITTENSTEIN SAFERTOS

      批量生产

      SAFERTOS,WITTENSTEIN高完整性系统中的安全关键型RTOS

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS

      描述:

      SAFERTOS,WITTENSTEIN高完整性系统中的安全关键型RTOS

      WITTENSTEIN SAFERTOS CORE

      批量生产

      SAFERTOS CORE,需考虑安全性但无需认证的嵌入式系统RTOS

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS CORE

      描述:

      SAFERTOS CORE,需考虑安全性但无需认证的嵌入式系统RTOS

      WITTENSTEIN Safety Plugins

      批量生产

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      STM32第三方嵌入式软件 WITTENSTEIN high integrity systems
      WITTENSTEIN Safety Plugins

      描述:

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      X-CUBE-CLASSB

      批量生产

      B类60730-1和60335-1功能安全包,具有STM32Cube的软件扩展

      STM32Cube扩展包 ST
      X-CUBE-CLASSB

      描述:

      B类60730-1和60335-1功能安全包,具有STM32Cube的软件扩展