X-CUBE-SUBG1

批量生产

STM32Cube的Sub-1 GHz Rf通信软件扩展

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

X-CUBE-SUBG1 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that recognize the Sub-1 GHz RF communication for SPIRIT1 SPSGRF modules and S2-LP. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample applications of P2P, wM-Bus and 6LoWPAN communication protocols, running on a compatible SPIRIT1 or S2-LP expansion board when connected to a compatible STM32 Nucleo development board.
  • 所有功能

    • Firmware package to start developing using SPIRIT1 or S2-LP expansion boards
    • Complete middleware to build wireless meter bus (wM-Bus) applications using the wM-Bus library (X-NUCLEO-S2868A2 and X-NUCLEO-IDS01A4 only)
    • Middleware library with Contiki OS and Contiki 6LoWPAN protocol stack 3.x (NUCLEO-F401RE and NUCLEO-L152RE only)
    • Point-to-point communication sample application for simple buffer transmission and acknowledgement implementation
    • Low-power optimizations for the STM32 MCU family
    • Easy portability across different MCU families thanks to STM32Cube
    • PC-based application (Windows®) for wM-Bus to log meter data
    • Free user-friendly license terms
    • Sample implementation available on X-NUCLEO-IDS01A4 or X-NUCLEO-IDS01A5 and X-NUCLEO-S2868A2 or X-NUCLEO-S2915A1 expansion boards when connected to NUCLEO-F401RE, NUCLEO-L053R8 or NUCLEO-L152RE boards

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeF4

      批量生产

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeF4

      描述:

      STM32Cube MCU包,用于STM32F4系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TCP/IP、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL0

      批量生产

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL0

      描述:

      STM32Cube MCU包,用于STM32L0系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS和Touch Sensing - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32CubeL1

      批量生产

      STM32Cube MCU包,用于STM32 L1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL1

      描述:

      STM32Cube MCU包,用于STM32 L1系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、File system、RTOS、Touch Sensing和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-IDS01A4

      批量生产

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-868模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDS01A4

      描述:

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-868模块

      X-NUCLEO-IDS01A5

      批量生产

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-915模块

      STM32 ODE连接硬件 ST
      X-NUCLEO-IDS01A5

      描述:

      STM32 Nucleo的Sub-1 GHz RF扩展板,基于SPSGRF-915模块

      X-NUCLEO-S2868A1

      NRND

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2868A1

      描述:

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      X-NUCLEO-S2868A2

      批量生产

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2868A2

      描述:

      Sub-1 GHz 868 MHz RF扩展板,基于S2-LP无线收发器,适用于STM32 Nucleo

      X-NUCLEO-S2915A1

      批量生产

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      STM32 ODE连接硬件 ST
      X-NUCLEO-S2915A1

      描述:

      Sub-1 GHz 915 MHz RF expansion board based on S2-LP radio for STM32 Nucleo