产品概述
描述
Linux device drivers for STMicroelectronics MEMS motion and environmental sensors, based on the Linux Input device system, are available in source code in the STMicroelectronics public GitHub repository. The repository contains the Linux kernel (v3.10, v3.4) with STMicroelectronics MEMS sensor support; the sensor drivers are located under the directory drivers/input/misc/st and organized by sensor type. The sensor drivers support SPI and I²C interfaces.Integration details are available in the README section of the GitHub repository.
-
所有功能
- Linux device drivers for Input framework
- SPI and I²C interfaces supported
- Available in the STMicroelectronics public GitHub repository
获取软件
产品型号 | Software Version | Marketing Status | 供应商 | 下载 |
---|---|---|---|---|
LinuxDriverInput | 1.0.0 | Active | ST | Go to site Get from GitHub |
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|