STSW-95HF003

批量生产

CR95HF EMI滤波器计算工具

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
Partner products
Sales Briefcase

产品概述

描述

In combination with the application note AN4327 “CR95HF RF transceiver board tuning circuit with EMI filter”, STSW-95HF worksheet helps customers to calculate and adjust the antenna tuning circuit for the CR95HF NFC / RFID reader. STSW-95HF003 allows to estimates the theoretical circuit component values to achieve the desired input impedance of the tuning circuit.
From chosen and calculated component values, the input impedance curve is given as a function of the frequency for comparison and adjustment of component values on the application board.
STSW-95HF003 also estimates the voltages at different location of the circuit.
An estimation of the magnetic field strength generated by the reader at various distance (free space, reader not loaded by any tag) is also provided.
  • 所有功能

    • CR95HF antenna tuning calculation tool including EMI filter
    • Tuning circuit input impedance curve drawing
    • Tuning circuit voltages curves calculation and drawing
    • Theoretical magnetic field strength calculation and drawing

获取软件

特别推荐