STSW-M24LR002

批量生产

将与LRI和M24LR产品一起使用的FEIG读写器的PC软件源代码示例(AN3224)

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

This package contains source code examples to create a PC based application (Windows®) to control the RF reader by FEIG (third party). Several functions have been developed to control the RF transceiver using either Visual Basic 6 or C/C++ language.
The main purpose is the capability to drive the FEIG readers in order to control any ISO15693 devices such as M24LR and LRI products.
  • 所有功能

    • The RF transceiver board is an USB based reader by FEIG (third party).
    • The software will be able to support all ISO15693 products including M24LR series.
    • Inventory, read and write commands have been implemented.
    • Sample application to transmit NDEF message to a NFC device.
    • The USB drivers and Dll are included.

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      M24LR-DISCOVERY

      批量生产

      CR95HF读写器和M24LR04E动态NFC / RFID标签的探索套件,具有能量采集功能

      ST25 NFC/RFID评估板 ST
      M24LR-DISCOVERY

      描述:

      CR95HF读写器和M24LR04E动态NFC / RFID标签的探索套件,具有能量采集功能
    • 产品型号
      状态
      描述
      类型
      供应商

      X-NUCLEO-NFC02A1

      批量生产

      用于STM32 Nucleo的动态NFC标签扩展板,基于M24LR

      STM32 ODE连接硬件 ST
      X-NUCLEO-NFC02A1

      描述:

      用于STM32 Nucleo的动态NFC标签扩展板,基于M24LR