STSW-ST25005

批量生产

Application executable of the "ST25 Out Of Band demo" Android Application

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The ST25DV-I2C BLE out-of-band pairing demonstration software shows how NFC can be used to improve the security of BLE connections. NFC provides an additional communication channel between a Bluetooth device and an Android phone. This extra communication channel is used to exchange data (called out-of-band data) used during the Bluetooth pairing, preventing MITM attacks.
This Android application (STSW-ST25005), its source code (STSW-ST25006), an STM32 firmware (STSW-ST25DV004) and user manual UM2710 are available on www.st.com.
An STM32WB55 microcontroller (on the MB1355C board) and an X-NUCLEO-NFC04A1 board are required to run the demonstration software.
  • 所有功能

    • Bluetooth® Low Energy (BLE) pairing with OOB (out-of-band) information exchanged through NFC using ST25DV-I2C series Dynamic NFC Tags
    • Secure BLE connection
    • Secure simple pairing
    • Protection against MITM (man-in-the-middle) attacks

获取软件

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-ST25DV004

      批量生产

      Firmware for ST25DV-I2C BLE out of band pairing

      ST25 - NFC / RFID软件 ST
      STSW-ST25DV004

      描述:

      Firmware for ST25DV-I2C BLE out of band pairing