ST_BLE_DRONE

批量生产

用于安卓系统的无人机远程控制器应用

获取软件 下载数据摘要
概述
样片和购买
解决方案
文件
工具与软件
质量与可靠性
eDesignSuite
开始
Partner products
Sales Briefcase

产品概述

描述

The ST_BLE_DRONE app is designed to be used in conjunction with STEVAL-FCU001V1 or STEVAL-DRONE01 evaluation boards. It is available for Android and iOS and acts as a drone remote controller via BLE using the BlueST protocol.
ST_BLE_DRONE provides an easy-to-use interface to replicate the remote control functionality on the smartphone.
Once downloaded the app from Google Play or Apple store, enable it to use the smartphone/tablet Bluetooth, turn the STEVAL-FCU001V1 on and open the application: ST_BLE_DRONE automatically detects and displays visible boards. You should select the preferred one to start the connection.
From the application home screen, you can easily access your settings for piloting as well as some flight parameters.
The app simplifies some procedures such as arming/disarming and sensor calibration with single taps.
  • 所有功能

    • Easy access to pilot settings and flight parameters
    • Based on BlueST-SDK library available on GitHub
    • Automatic detection of the STEVAL-FCU001V1 via BLE
    • Complete source code available on GitHub

获取软件

您可能还会喜欢...

特别推荐

ST最新信息

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-FCU001

      批量生产

      小型无人机的参考设计固件

      评估工具软件 ST
      STSW-FCU001

      描述:

      小型无人机的参考设计固件
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-DRONE01

      批量生产

      小型无人机套件,带飞行控制器单元、电机、螺旋桨、框架和电池

      传感器IC评估板 ST
      STEVAL-DRONE01

      描述:

      小型无人机套件,带飞行控制器单元、电机、螺旋桨、框架和电池

      STEVAL-FCU001V1

      批量生产

      玩具无人机的飞行控制器单元评估板

      传感器IC评估板 ST
      STEVAL-FCU001V1

      描述:

      玩具无人机的飞行控制器单元评估板