SPC56XXMB

批量生产

SPC56系列微控制器的评估主板

下载数据摘要 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The SPC56XXMB motherboard is an evaluation system supporting STMicroelectronics' SPC560xx microprocessors. The complete system consists of an SPC56XXMB motherboard and an SPC56xxxADPT mini module (not included) which plugs into the motherboard.
Different mini modules are available for evaluating the different devices in the SPC560xx family of microprocessors.
The evaluation system (motherboard and mini module) allows full access to the CPU, all of the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN).
  • 所有功能

    • SPC56xx modular evaluation system
    • On/off power switch with LED indicators
    • Board power supply: 12 VDC external supply voltage
    • Onboard STMicroelectronics®L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
    • Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
    • Two CAN channels with jumper enable
      • One CAN channel with High-Speed transceiver and DB9 male connector
      • One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
    • Two LIN channels with jumper enable
      • One channel with transceiver and pin header connector populated
      • One channel with footprints only
    • One SCI channel with jumper enables, transceiver and DB9 female connector
    • Two FlexRay channels with jumper enables
      • One channel with transceiver and DB9 male connector
      • One channel with footprint only
    • Four user push buttons with jumper enable and polarity selection
    • Four user LED’s with jumper enables
    • One potentiometer for analog voltage input
    • Pin array for accessing all I/O signals
    • Expansion connectors for accessing all I/O signals
    • Prototyping area with 0.1” spacing and SOIC footprint
    • Specifications:
      • Board size 5.5” x 9.0”
      • 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connector

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      SPC560B64A100S

      批量生产

      采用QFP100封装的SPC560系列器件子板/适配器板

      SPC5 汽车微控制器评估工具 ST
      SPC560B64A100S

      描述:

      采用QFP100封装的SPC560系列器件子板/适配器板

      SPC560BADPT144S

      批量生产

      采用QFP144封装的SPC560系列512KB/1.5MB器件子板/适配器板

      SPC5 汽车微控制器评估工具 ST
      SPC560BADPT144S

      描述:

      采用QFP144封装的SPC560系列512KB/1.5MB器件子板/适配器板

      SPC560BADPT176S

      批量生产

      采用QFP176封装的SPC560系列512KB/1.5MB器件子板/适配器板

      SPC5 汽车微控制器评估工具 ST
      SPC560BADPT176S

      描述:

      采用QFP176封装的SPC560系列512KB/1.5MB器件子板/适配器板

      SPC560PADPT100S

      批量生产

      采用QFP100封装的SPC560系列512KB/1MB器件子板/适配器板

      SPC5 汽车微控制器评估工具 ST
      SPC560PADPT100S

      描述:

      采用QFP100封装的SPC560系列512KB/1MB器件子板/适配器板

      SPC560PADPT144S

      批量生产

      采用QFP144封装的SPC560系列512KB/1MB器件子板/适配器板

      SPC5 汽车微控制器评估工具 ST
      SPC560PADPT144S

      描述:

      采用QFP144封装的SPC560系列512KB/1MB器件子板/适配器板

      SPC563MADPT144S

      批量生产

      采用QFP144封装的SPC563系列器件子板/适配器板

      SPC5 汽车微控制器评估工具 ST
      SPC563MADPT144S

      描述:

      采用QFP144封装的SPC563系列器件子板/适配器板

      SPC564AADPT324S

      批量生产

      采用BGA324封装的SPC564系列器件子板/适配器板

      SPC5 汽车微控制器评估工具 ST
      SPC564AADPT324S

      描述:

      采用BGA324封装的SPC564系列器件子板/适配器板

      SPC56ELADPT144S

      批量生产

      采用LQFP144封装的SPC56EL系列器件子板/适配器板

      SPC5 汽车微控制器评估工具 ST
      SPC56ELADPT144S

      描述:

      采用LQFP144封装的SPC56EL系列器件子板/适配器板
    • 产品型号
      状态
      描述
      类型
      供应商

      SPC5-STUDIO

      批量生产

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

      SPC5软件开发工具 ST
      SPC5-STUDIO

      描述:

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

质量与可靠性

产品型号 Marketing Status 符合RoHS级别 材料声明**
SPC56XXMB
批量生产
Ecopack1

SPC56XXMB

Package:

Ecopack1

Material Declaration**:

Marketing Status

批量生产

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC56XXMB 无法联系到经销商,请联系我们的销售办事处 Buy Direct -
批量生产
ST EAR99 NEC - FRANCE - 631.4 / 1

SPC56XXMB

核心产品

-

供货状态

批量生产

Budgetary Price (US$)*/Qty

631.4 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

631.4 / 1

Specific features

-

Country of Origin

FRANCE

WEEE Compliant

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商