SPC584B-DIS

批量生产

SPC584B-DIS:具有eQFP64封装SPC58 4B系列MCU的探索套件

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The SPC584-DIS is the ideal discovery board for accelerating the development and securing a fast time-to-market, with a perfect balance among performances, functionalities and cost. Featuring SPC58 Chorus 4B Line microcontrollers, it addresses a wide range of automotive applications such as body and gateway, in which safety and security needs are growing. SPC58 Chorus 4B Line is designed to meet ASIL-B functional safety level, in compliance with ISO26262, and it embeds a Hardware Security Module (HSM) meeting EVITA Medium level to grant protection and secure communication. The board provides full access to all CPU’s signals and GPIO’s, and offers compatibility with Arduino shield, through dedicated connectors.It offers easy debug with the on-board PLS debugger-programmer. PLS Universal Debug Engine Software is available for free download at https://www.st.com/en/product/spc5-udestk-sw and includes a code size limited full feature evaluation license.
Additional SW licenses are available at https://www.st.com/en/product/spc5-udedebg Optional JTAG connector is available.
It also includes expansion connectors to connect prototyping boards or additional modules, as well as push switches and LEDs for HMI customization. ST’s SPC5Studio, is an Eclipse-based Integrated Development Environment, providing a comprehensive framework to design, build and deploy your own embedded application. SPC5Studio is available for free download www.st.com/spc5studio and includes multiple free application firmware examples ready for use.
SPC584Bxx family provides a great scalability across lines offering pin-to-pin compatibility, for design-variants or future requirements, minimizing the challenges and securing the best time-to-market.
SPC584B-DIS board is fully Hardware compatible with SPC582B-DIS board; this will allow a seamless transition from SPC58 Chorus 4B Line to SPC58 Chorus 2B Line.
Learn more and share your experience joining ST Community at https://community.st.com.
  • 所有功能

    • Featuring SPC584B70E1, a 32-bit e200z4 core @120MHz, 32-bit Power Architecture Technology, 2MB Code Flash in eQFP64 package
    • On-board PLS debugger and dedicated optional connector to plug a stand-alone JTAG debugger
    • USB Virtual Communication port
    • Two types of extension resources:
      • Extension headers for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing
      • Arduino Uno Revision 3 connectivity
    • Flexible board power supply:
      • USB port (mini B - 5V)
      • external sources (DC): 7÷12 V, 5V or 3.3V
    • Two push buttons: USER and RESET
    • Eight LEDs:
      • 3 Integrated Programmer/Debugger
      • 3 LEDs User
      • 1 Reset
      • 1 Power LED: +5V

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      SPC5-UDESTK

      批量生产

      包含软件许可证的SPC5 MCU USB/JTAG调试器(由PLS提供)

      SPC5x微控制器调试硬件 ST
      SPC5-UDESTK

      描述:

      包含软件许可证的SPC5 MCU USB/JTAG调试器(由PLS提供)
    • 产品型号
      状态
      描述
      类型
      供应商

      SPC5-STUDIO

      批量生产

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

      SPC5软件开发工具 ST
      SPC5-STUDIO

      描述:

      SPC5 MCU的代码生成器、快速资源配置器和Eclipse开发环境

      SPC5-STUDIO-AI

      批量生产

      Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

      SPC5软件开发工具 ST
      SPC5-STUDIO-AI

      描述:

      Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

质量与可靠性

产品型号 Marketing Status 符合RoHS级别 材料声明**
SPC584B-DIS
批量生产
Ecopack1

SPC584B-DIS

Package:

Ecopack1

Material Declaration**:

Marketing Status

批量生产

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC584B-DIS 无法联系到经销商,请联系我们的销售办事处 SPC584B70E1
批量生产
ST EAR99 NEC - FRANCE - 129.4 / 1

SPC584B-DIS

核心产品

SPC584B70E1

供货状态

批量生产

Budgetary Price (US$)*/Qty

129.4 / 1

供应商

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

129.4 / 1

Specific features

-

Country of Origin

FRANCE

WEEE Compliant

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商