B-L462E-CELL1

批量生产

Cellular IoT Discovery kit powered by STM32L4 and ST4SIM

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The B-L462E-CELL1 Discovery kit is a turnkey development platform for cellular IoT devices. The Discovery kit contains a low-power Discovery main board powered by an LBAD0ZZ1SE module, a global coverage antenna, and a fan-out board. The LBAD0ZZ1SE includes an STM32L462REY6TR microcontroller, an LBAD0XX1SC-DM ultra-small LTE Cat M/NB modem, and an ST4SIM GSMA-certified embedded SIM.
STMod+ and extended pins connectivity provide unlimited expansion capabilities with a large choice of specialized add-on boards. Moreover, the fan-out board supports add-on boards using mikroBUS, ESP‑01, Grove I2C, Grove UART, and breadboard. The B-L462E-CELL1 Discovery kit includes an ST-LINK debugger/programmer and comes with the comprehensive STM32Cube software libraries together with packaged software examples to seamlessly connect to cloud servers.
  • 所有功能

    • LBD0ZZ11SE module from Murata powered by STM32L462RE with built-in eSIM (ST4SIM-200M), LTE CatM/NBIoT modem (LBAD01XXSC-DM), and 1 Mbyte of Quad-SPI Flash memory
    • Ultra-low-power STM32L4 Series STM32L462REY6TR microcontroller based on the Arm® Cortex®-M4 core with 512 Kbytes of Flash memory and 160 Kbytes of RAM in WLCSP64 package
    • 64 Mbytes of onboard Quad-SPI Flash memory from Micron, exclusive with the 1 MByte of Quad-SPI Flash memory inside the module
    • 16 Kbytes of I2C EEPROM (M24128-DFMN6TP) from STMicroelectronics
    • 0.96-inch 128 x 64 OLED screen with SPI interface
    • Low-power Audio CODEC with PCM bus and I2C interface (MAX9867ETJ+ from Maxim)
    • Ultra-low-power 3D accelerometer and 3D magnetometer (LSM303AGR) from STMicroelectronics
    • Capacitive digital sensor for relative humidity and temperature (HTS221) from STMicroelectronics
    • 260-1260 hPa absolute digital output barometer (LPS22HH) from STMicroelectronics
    • 3 user LEDs connected to timers
    • 2 push-buttons (user and reset)
    • Board connectors:
      • SMA antenna connector
      • Two 50-pin 2.54 mm pitch headers
      • STMod+
      • micro-SIM card slot
      • 3.5 mm CTIA stereo headset jack including analog microphone input
      • USB Micro-B connectors for power, USARTs, USB device, and ST-LINK/V2-1
      • TAG10
      • mikroBUS expansion connectors
      • ESP‑01 expansion connector
      • Grove Seeed Studio™ breadboard, I2C, and UART expansion connectors
    • Flexible power-supply options: ST-LINK USB, User USB, UART USB, Power USB or 3 x AAA battery
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Device-to-Cloud turn key application
    • Included partner data plan connectivity
    • Remote SIM provisioning ready using TRUPHONE services
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

您可能还会喜欢...

特别推荐

相关产品

安全微控制器

相关应用

功能

Truphone's Low Power Cellular Network coverage
Discover #B-L462E-CELL1 latest news on ST blog
For additional infomation, support and tips

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STM32CubeL4

      批量生产

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      STM32Cube MCU和MPU包 ST
      STM32CubeL4

      描述:

      STM32Cube MCU包,用于STM32L4系列和STM32L4 Plus系列(HAL、底层API和CMSIS(CORE、DSP和RTOS)、USB、TouchSensing、File system、RTOS和Graphic - 附带在以下ST板上运行的示例:STM32 Nucleo、探索套件和评估板)

      X-CUBE-CELLULAR

      批量生产

      STM32Cube的蜂窝网络软件扩展

      STM32Cube扩展包 ST
      X-CUBE-CELLULAR

      描述:

      STM32Cube的蜂窝网络软件扩展
    • 产品型号
      状态
      描述
      类型
      供应商

      ST-LINK-SERVER

      批量生产

      ST-LINK服务器软件模块

      STM32性能和调试程序 ST
      ST-LINK-SERVER

      描述:

      ST-LINK服务器软件模块

      STM32CubeProg

      批量生产

      用于STM32产品编程的STM32CubeProgrammer软件

      STM32 编程 ST
      STM32CubeProg

      描述:

      用于STM32产品编程的STM32CubeProgrammer软件

      STSW-LINK007

      批量生产

      ST-LINK、ST-LINK/V2、ST-LINK/V2-1、STLINK-V3板固件升级

      STM32 编程 ST
      STSW-LINK007

      描述:

      ST-LINK、ST-LINK/V2、ST-LINK/V2-1、STLINK-V3板固件升级

      STSW-LINK009

      批量生产

      为Windows 7、Windows 8、Windows 10签署的ST-LINK、ST-LINK/V2、ST-LINK/V2-1 USB驱动

      STM32实用软件工具 ST
      STSW-LINK009

      描述:

      为Windows 7、Windows 8、Windows 10签署的ST-LINK、ST-LINK/V2、ST-LINK/V2-1 USB驱动

质量与可靠性

产品型号 Marketing Status 符合RoHS级别 材料声明**
B-L462E-CELL1
批量生产
Ecopack1

B-L462E-CELL1

Package:

Ecopack1

Material Declaration**:

Marketing Status

批量生产

RoHS Compliance Grade

Ecopack1

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
B-L462E-CELL1 Available at 1 distributors

经销商的可用性B-L462E-CELL1

代理商名称
地区 库存 最小订购量 第三方链接
AVNET AMERICA 19 0 马上订购

代理商库存报告日期: 2021-05-12

代理商名称

AVNET

库存

19

Min.Order

0

地区

AMERICA 马上订购

代理商库存报告日期: 2021-05-12

STM32L462RE
批量生产
ST 5A992C 5A002A4 - CHINA true 74.0 / 1

B-L462E-CELL1

核心产品

STM32L462RE

供货状态

批量生产

Budgetary Price (US$)*/Qty

74.0 / 1

经销商的可用性B-L462E-CELL1

代理商名称
地区 库存 最小订购量 第三方链接
AVNET AMERICA 19 0 马上订购

代理商库存报告日期: 2021-05-12

代理商名称

AVNET

库存

19

Min.Order

0

地区

AMERICA 马上订购

代理商库存报告日期: 2021-05-12

供应商

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

74.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商