产品概述
描述
The STM32446E-EVAL evaluation board has been designed as a complete demonstration and development platform for the STMicroelectronics ARM® Cortex®-M4 with FPU core-based STM32F446ZET6 microcontroller with SPDIF input, four I2C, four SPI, three I2S, two SAI, two CAN, three 12-bit ADC, two 12-bit DAC, up to 17 timers, USB OTG HS and FS, camera interface, FMC and QuadSPI interfaces, SDIO interface, 512KB Flash memory and 128KB SRAM, JTAG and ETM trace debugging support. The full range of hardware features on the board can be used to evaluate all peripherals (USB HS & FS, USART, IrDA, CAN, digital microphones, audio codec, ADC and DAC, color LCD glass with touchscreen, SDRAM and QuadSPI Flash memories, I2C EEPROM, RF EEPROM, MicroSD card) and develop user’s applications. Extension headers make it possible to easily connect a daughter board specific application.An ST-LINK/V2-1 is integrated on the board, as embedded in-circuit debugger and programmer for the STM32 MCU.
-
所有功能
- STM32F446ZET6 microcontroller.
- 3.2” 240 x 320 TFT color LCD with resistive touchscreen
- 2048 x 1536 camera module
- SAI audio DAC, stereo, audio jacks which support headset with microphone
- Stereo digital microphones connected to DAC or to MCU
- Connectors for microphone coupon board
- SPDIF optical input connector
- Joystick with 4-direction control and selector
- Reset and user buttons
- Potentiometer
- 4 color user LEDs
- 32MB QuadSPI Flash
- 4M x 16-bit SDRAM
- 2GB (or more) MicroSD card
- RF EEPROM
- USB OTG HS and FS with micro-AB connectors
- RS232 communication
- CAN 2.0A/B compliant communication
- IrDA transceiver
- Embedded ST-LINK/V2-1
- JTAG/SWD and ETM trace debug support
- Five 5 V power supply options:
- Power jack
- ST-LINK USB connector
- USB FS connector
- USB HS connector
- Daughter board
- RTC with backup battery
- Motor control connector
- Extension connectors for daughter board or wrapping board and memory connectors
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2015 |
02 Mar 2015
|
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Oct 2015 |
28 Oct 2015
|
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 |
21 Jan 2020
|
许可协议 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 |
21 Sep 2016
|
Compiled demos (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Apr 2019 |
25 Apr 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 23 Mar 2015 |
23 Mar 2015
|
物料清单 (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 23 Mar 2015 |
23 Mar 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 23 Mar 2015 |
23 Mar 2015
|
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
STM32446E-EVAL |
NRND
|
Ecopack1 |
|
STM32446E-EVAL
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32446E-EVAL | 1 distributors | STM32F446ZE |
NRND
|
ST | 3A991A2 | NEC | - | CHINA | true | 330.0 / 1 |
核心产品
STM32F446ZE供货状态
NRNDBudgetary Price (US$)*/Qty
330.0 / 1