产品概述
描述
The STM32H747I-EVAL and STM32H757I-EVAL Evaluation boards (STM32H7x7I-EVAL) are high-end development platforms for the STM32H747XI and STM32H757XI microcontrollers, respectively. They are based on the high-performance Arm® Cortex®-M4 and Cortex®-M7 cores. The STM32H7x7I-EVAL Evaluation boards provide access to all the STM32 peripherals for user applications, and include an embedded STLINK-V3E debugger/programmer.The full range of the STM32H7x7I-EVAL hardware features helps develop applications and evaluate all peripherals: USB OTG HS and FS, Ethernet, FD-CAN, USART, Audio DAC and ADC, digital microphone, SRAM, SDRAM, NOR Flash memory, Twin Quad-SPI Flash memory, microSD™ 3.0 card, 4" 480×800 TFT color LCD with MIPI DSI® interface and capacitive touchpanel, and cryptographic hardware accelerator (available only on STM32H757XI devices) .
The expansion connectors provide an easy way to add specialized features, while ETM trace is supported through external probes.
-
所有功能
- STM32H747XIH6 and STM32H757XIH6 microcontrollers with 2 Mbytes of Flash memory and 1 Mbyte of RAM in TFBGA240+25 package
- 4” 480×800 TFT color LCD with MIPI DSI® interface and capacitive touchpanel
- Ethernet compliant with IEEE-802.3-2002
- USB OTG_HS and OTG_FS
- I2C compatible serial interface
- RTC with rechargeable backup battery
- SAI audio DAC
- ST-MEMS digital microphones
- 8-Gbyte (or more) SDIO3.0 interface microSD™ card
- 8 M×32bit SDRAM, 1 M×16bit SRAM and 8 M×16bit NOR Flash memory
- 1-Gbit Twin Quad-SPI NOR Flash memory or two 512-Mbit Quad-SPI NOR Flash memories
- Potentiometer
- 4 color user LEDs
- Reset, wakeup, tamper or key buttons
- Joystick with 4-direction control and selector
- Board connectors
- Power jack
- 3 USB interfaces with Micro-AB connector
- RS-232 communications
- Ethernet RJ45
- FDCAN compliant connection
- Stereo headset jack including analog microphone input
- 2 audio jacks for external speakers
- microSD™ card
- JTAG/SWD and ETM trace
- Extension connectors and memory connectors for daughterboard or wire-wrap board
- Flexible power-supply options: ST-LINK USB VBUS or external sources
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, GCC-based IDEs
您可能还会喜欢...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2019 |
22 May 2019
|
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Feb 2020 |
06 Feb 2020
|
简报 (2)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 |
21 Jan 2020
|
|||
29 Sep 2020 |
29 Sep 2020
|
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Oct 2020 |
01 Oct 2020
|
许可协议 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 |
21 Sep 2016
|
Compiled demos (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 Apr 2019 |
19 Apr 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 01 Apr 2019 |
01 Apr 2019
|
||
ZIP | 01 Apr 2019 |
01 Apr 2019
|
||
ZIP | 01 Apr 2019 |
01 Apr 2019
|
||
ZIP | 01 Apr 2019 |
01 Apr 2019
|
||
ZIP | 04 Apr 2019 |
04 Apr 2019
|
||
ZIP | 04 Apr 2019 |
04 Apr 2019
|
物料清单 (3)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 01 Apr 2019 |
01 Apr 2019
|
||
ZIP | 12 Apr 2019 |
12 Apr 2019
|
||
ZIP | 04 Apr 2019 |
04 Apr 2019
|
Schematic Pack (4)
Resource title | Latest update | |||
---|---|---|---|---|
01 Apr 2019 |
01 Apr 2019
|
|||
01 Apr 2019 |
01 Apr 2019
|
|||
01 Apr 2019 |
01 Apr 2019
|
|||
04 Apr 2019 |
04 Apr 2019
|
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
STM32H757I-EVAL |
批量生产
|
Ecopack1 |
|
STM32H757I-EVAL
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32H757I-EVAL | 7 distributors | Buy Direct | STM32H757XI |
批量生产
|
ST | 5A992C | 5A002A4 | - | CHINA | true | 318.0 / 1 |