STEVAL-IHT005V2

批量生产

利用STM32F100实现全3.3V ACS/Triac控制的演示板

下载数据摘要 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The STEVAL-IHT005V2 is designed as a complete solution proposal for home appliance applications based on STMicroelectronics™ components. Special emphasis is placed on demonstration of a robust full 3.3 V solution, based on 4 kV level in class A during an IEC-61000-4-4 (burst) test. The board also allows designers to evaluate the feasibility of AC switch control with a 3.3 V supply. Gate currents can be measured and compared to the information given in application note AN2986. STEVAL-IHT005V2 is based on the recently-introduced 48-pin, 32-bit STM32F100C4T6B MCU running at 24 MHz (RC user-trimmable internal RC clock), featuring 16 kBytes of Flash memory, 12-bit A/D converter, 5 timers, communication interfaces, and 4 kBytes of SRAM. The power supply circuitry is based on the VIPer16L, an offline converter with an 800 V avalanche-rugged power section, operating at 60 kHz. The power supply provides negative 6 V in buck-boost topology. The STEVAL-IHT005V2 can control 2 high power loads up to 2830 W thanks to the T1635H, a 16 A, 600 V high temperature Triac and up to 2050 W using the ACST1635-8FP, a 16 A, 800 V high temperature overvoltage-protected ACST device. The high power load control is based on phase-angle control. To limit inrush current and possible current peaks, the board features a soft-start routine and a smooth power change function for the high power loads. The STEVAL-IHT005V2 can also control 4 low power loads up to 100 W thanks to 3 ACS108-8S, 0.8 A, 800 V overvoltage-protected ACS devices and a Z0109, 1 A standard 4 quadrant 600 V Triac.
  • 所有功能

    • Complete solution for -3.3 V control
    • Input voltage range: 90-265 VAC 50/60 Hz
    • Negative 6 V/3.3 VDC aux power supply based on the VIPer16L in buck-boost topology
    • Total power consumption in standby mode lower than 0.5 W for 264 V/50 Hz
    • 48-pin, 32-bit value line family STM32F100C4T6B MCU as main controller
    • Zero voltage switching (ZVS) interrupt to synchronize MCU events with voltage mains
    • 1 x T1635H-6T and 1 x ACST1635-8FP for phase control of high power loads
    • 5 discrete power level states with soft change for phase-angle controlled devices
    • 1 x Z0109 and 3 x ACS108 for full wave control of low power loads
    • Relay to demonstrate board noise robustness
    • Red LED to indicate board mains supply
    • Green LED for each ACS/ACST/Triac to indicate device on/off status
    • JTAG programming connector
    • External wire loop for gate current measurement
    • I2C bus hardware/software ready
    • IEC 61000-4-4 pre-compliance test passed (burst up to 8 kV)
    • IEC 61000-4-5 pre-compliance test passed (surge up to 2 kV)
    • RoHS compliant

特别推荐

相关应用

工业

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 WEEE Compliant 材料声明**
STEVAL-IHT005V2
批量生产
CARD 工业 Ecopack2 -

STEVAL-IHT005V2

Package:

CARD

Material Declaration**:

Marketing Status

批量生产

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
核心产品
供货状态
供应商
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHT005V2 Available at 1 distributors

经销商的可用性STEVAL-IHT005V2

代理商名称
地区 库存 最小订购量 第三方链接
RS COMPONENTS EUROPE 2 1 马上订购

代理商库存报告日期: 2021-08-02

代理商名称

RS COMPONENTS

库存

2

Min.Order

1

地区

EUROPE 马上订购

代理商库存报告日期: 2021-08-02

Buy Direct ACS108, Z01, ACST1635-8FP, T1635H, STM32F100
批量生产
- EAR99 NEC ITALY 202.0 / 1

STEVAL-IHT005V2

核心产品

ACS108, Z01, ACST1635-8FP, T1635H, STM32F100

供货状态

批量生产

Budgetary Price (US$)*/Qty

202.0 / 1

经销商的可用性STEVAL-IHT005V2

代理商名称
地区 库存 最小订购量 第三方链接
RS COMPONENTS EUROPE 2 1 马上订购

代理商库存报告日期: 2021-08-02

代理商名称

RS COMPONENTS

库存

2

Min.Order

1

地区

EUROPE 马上订购

代理商库存报告日期: 2021-08-02

供应商

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

202.0 / 1

Country of Origin

ITALY

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商