iNEMO™惯性模块是惯性测量单元(IMU),整合了补充类型的传感器,提供了比分立式MEMS产品更小巧、稳定且易于组装的解决方案。
iNEMO™系统级封装(SiP)在6轴或9轴单片式解决方案内整合了加速器、陀螺仪和磁力计。
为了在系统层面进一步节电,我们设计了iNEMO 惯性模块(内嵌机器学习内核)。MLC运行一个传感器内置的分类引擎,卸载主处理器的负荷以运行不同的任务,或者让主处理器进入睡眠状态以节电,同时内置的传感器可以识别运动数据。
多个传感器输出的集成令运动传感系统的精度达到了最高的应用要求,如增强的手势识别、游戏、增强实境、室内导航和基于本地化的服务。
为什么选择意法半导体的IMU?

- 同类最佳功耗水平,适用于始终在线的应用
- 高精度时间和温度测量,确保卓越的运动和环境体验
- 极强的抗震动能力,保证无可争议的耐用性
发现iNEMO的产品组

精选 视频
iNEMO惯性模块内嵌机器学习内核
我们最新的iNemo™惯性模块系列内嵌机器学习内核 - 超低功耗边缘计算的关键赋能器。
该创新型系统级封装(SiP)解决方案运行一个传感器内置的分类引擎,能够通过更好的上下文检测能力提高准确度;内置的传感器可以识别运动数据,分担主处理器的负荷。
这些IMU很容易通过产品代码末尾的字母X识别,可以延长情境感知和运动检测器件的电池运行时间、降低维护需求、减少尺寸和重量。
访问探索传感器内置的机器学习功能页面,了解详细信息并开始使用。
-
LSM6DSRX
iNEMO Inertial Module with Machine Learning Core, Finite State Machine and Advanced Digital Functions for High Accuracy Applications.
-
LSM6DST
iNEMO inertial module: 3D accelerometer and 3D gyroscope
-
ISM330DHCX
iNEMO inertial module with Machine Learning Core, Finite State Machine with digital output for industrial applications.
-
LSM6DSOP
iNEMO Inertial Module: Always-on 3D Accelerometer and 3D Gyroscope
-
LSM6DSO32
iNEMO inertial module: always-on 3D accelerometer and 3D gyroscope
-
LSM6DSR
iNEMO Inertial Module: 3D Accelerometer and 3D Gyroscope
-
LSM6DS3TR-C
iNEMO 6DoF inertial measurement unit (IMU), for entry level / mid-tier smart phones and Portable PC platforms
-
LSM6DS3
iNEMO 6DoF inertial measurement unit (IMU), for consumer electronics
-
ASM330LHH
Automotive 6-axis inertial module: 3D accelerometer and 3D gyroscope
-
LSM6DSOX
iNEMO inertial module with Machine Learning Core, Finite State Machine and advanced Digital Functions. Ultra-low power for battery operated IoT, Gaming, Wearable and Personal Electronics.
-
LSM6DSO
iNEMO 6DoF inertial measurement unit (IMU), with advanced Digital Function, Finite State Machine. For battery operated IoT, Gaming, Wearable and Consumer Electronics. Ultra-low power and high accuracy
-
LSM6DS3US
iNEMO 6DoF inertial measurement unit (IMU), specifically designed for PC. It includes 8kB FIFO (4kB programmable)
-
ISM330DLC
iNEMO inertial measurement unit (IMU): 3D accelerometer and 3D gyroscope with digital output for industrial applications
-
LSM6DSL
iNEMO 6DoF inertial measurement unit (IMU), for smart phones and battery operated IoT, Gaming, Wearable and Consumer Electronics. Ultra-low power and high accuracy
-
LSM9DS1
9-axis iNEMO inertial module (IMU): 3D magnetometer, 3D accelerometer, 3D gyroscope with I2C and SPI
-
LSM6DS33
iNEMO 6DoF inertial measurement unit (IMU), for consumer electronics
-
LSM6DS3H
iNEMO 6DoF inertial measurement unit (IMU) supporting OIS / EIS application
-
LSM6DSM
iNEMO 6DoF inertial measurement unit (IMU), for smart phones with OIS / EIS and AR/VR systems. Ultra-low power, high accuracy and stability
-
LSM6DSO32X
iNEMO inertial module: always-on 3D accelerometer and 3D gyroscope