MEMS麦克风

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

MEMS microphones target all audio applications where small size, high sound quality, reliability and affordability are key requirements.

ST's MEMS microphones are designed, developed and manufactured inside ST, creating an industry-unique vertical integrated supply chain. Both analog- and digital-input as well as top and bottom port solutions are available.

Our best-in-class acoustic overload point (AOP) and signal-to-noise ratio (SNR) makes ST’s MEMS microphones suitable for applications that require a very high dynamic range, improving audio experience in every environment. Very tight sensitivity matching allows to optimize beamforming and noise cancelling algorithms for multi-microphone arrays. Low power consumption products allow for an extended battery life.

The field of applications where ST MEMS microphones can be applied is as wide as your imagination: mobile terminals, laptop and notebook computers, portable media players, VoIP, speech recognition, A/V eLearning devices, gaming and virtual reality input devices.

ST's MEMS microphones are available in packages that include both metal and plastic solutions with dimensions so small they can be used in any possible environment.

A wide variety of development tools including microphone coupon boards and example code is available to help developers reduce design time.

Software and acoustic gasket simulation support is offered by ST to ensure rapid development of the best solution for your audio application needs.

Breakthrough digital bottom port microphone with multiple performance modes

Thanks to high performance and low current consumption, the MP23DB01HP MEMS microphone is the perfect choice for high-end personal electronics, computer, and automotive applications.

The multi-mode digital bottom-port microphone combines a best-in-class acoustic overload point (AOP) for handling input signals without distortion, very high signal-to-noise ratio (SNR) for far-field applications and accurate sensitivity matching.

Benefits include:

  • Saves energy with multi-mode operation
  • Enables voice command recognition
  • Ultra-low distortion
  • Flat frequency response
  • PDM output and sensitivity matching
  • Hardware and software evaluation tools and developer resources

Visit the MP23DB01HP page to find out more and get started.