Product overview
描述
The MP23ABS1 is a compact, low-power microphone built with a capacitive sensing element and an IC interface. The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.The MP23ABS1 has an acoustic overload point of 130 dBSPL with a typical 64 dB signal-to-noise ratio.
The sensitivity of the MP23ABS1 is -38 dBV ±1 dB @ 94 dBSPL, 1 kHz.
The MP23ABS1 is available in a package compliant with reflow soldering and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
All features
- Single supply voltage operation 1.52 V - 3.6 V
- Omnidirectional sensitivity
- High signal-to-noise ratio
- High acoustic overload point: 130 dBSPL typ.
- Package compliant with reflow soldering
- Enhanced RF immunity
- Ultra-flat frequency response
- Low latency
- Ultra-low-power: 150 μA max
- ECOPACK, RoHS, and “Green” compliant
You might also like...
精选 视频
The STEVAL-MKSBOX1V1 (SensorTile.box) is a ready-to-use box kit with wireless IoT and wearable sensor platform to help you use and develop apps based on remote motion and environmental sensor data, regardless of your level of expertise.
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Oct 2020 |
30 Oct 2020
|
简报 (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2020 |
01 Dec 2020
|
宣传册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 |
26 Feb 2020
|
|||
11 Nov 2020 |
11 Nov 2020
|
手册 (4)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
|||
06 Aug 2020 |
06 Aug 2020
|
|||
05 Mar 2021 |
05 Mar 2021
|
|||
19 Sep 2019 |
19 Sep 2019
|
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|
MP23ABS1 |
预览
|
RHLGA 2.65X3.5X1.08(MAX)MM 4L | Ecopack2 | |
MP23ABS1TR |
批量生产
|
RHLGA 2.65X3.5X1.08(MAX)MM 4L | Ecopack1 (*) |
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
MP23ABS1 | 无法联系到经销商,请联系我们的销售办事处 |
预览
|
EAR99 | NEC | Tray | RHLGA 2.65X3.5X1.08(MAX)MM 4L | -40 | 85 | MALTA | |||
MP23ABS1TR | 2 distributors |
批量生产
|
EAR99 | NEC | Tape And Reel | RHLGA 2.65X3.5X1.08(MAX)MM 4L | -40 | 85 | CHINA |
供货状态
预览ECCN (US)
EAR99Budgetary Price (US$)*/Qty
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty