Product overview
描述
The MP34DT06J is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface. The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to producing audio sensors.The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.
The MP34DT06J is a low-distortion digital microphone with a 64 dB signal-to-noise ratio and –26 dBFS ± 1 dB sensitivity.
The MP34DT06J is available in a top-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
All features
- Single supply voltage
- Low power consumption
- AOP = 122.5 dBSPL
- 64 dB signal-to-noise ratio
- Omnidirectional sensitivity
- –26 dBFS ± 1 dB sensitivity
- PDM output
- HCLGA package
- Top-port design
- SMD-compliant
- EMI-shielded
- ECOPACK, RoHS, and “Green” compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 May 2019 |
06 May 2019
|
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2018 |
19 Sep 2018
|
宣传册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 |
26 Feb 2020
|
|||
11 Nov 2020 |
11 Nov 2020
|
手册 (4)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
|||
06 Aug 2020 |
06 Aug 2020
|
|||
05 Mar 2021 |
05 Mar 2021
|
|||
19 Sep 2019 |
19 Sep 2019
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
MP34DT06JTR | 4 distributors | Free Sample Buy Direct |
批量生产
|
EAR99 | NEC | Tape And Reel | HCLGA 4MM X 3 MM X 1.00 MM MICRO | -40 | 85 | PHILIPPINES | 1.3 / 1k |