STM32F410产品线是STM32 F4系列的入门级产品。它的设计充分考虑到性能与功效的均衡,并高度集成内置存储器和各类外设,封装可以小至2.553 x 2.579 mm。可广泛应用于医疗、工业及消费类等高性价比应用领域。STM32F410基于带浮点运算单元的Cortex-M4内核,工作频率可达100 MHz,在运行和停机模式下均可实现出色的低功耗性能。
性能:在100 MHz频率下,利用意法半导体的ART加速器,从Flash存储器执行时,STM32F410可实现FLASH零等待执行并达到125 DMIPS/339 CoreMark的性能。DSP指令和浮点运算单元扩大了产品的应用范围。
功效:该系列产品采用意法半导体90 nm工艺和ART加速器,具有动态功耗调整功能,能够在运行模式并从Flash存储器执行时实现低至89 µA/MHz的电流消耗。停机模式下,功耗低至6 µA(典型值)。
接口:
- 音频:专用音频PLL和3个全双工I²S
- 通信接口多达9个(包括3个速度高达10.5 Mb/s的USART、3个速度高达42 Mb/s的SPI、3个I²C)
- 模拟:1个速度高达2.4 MSPS的12位ADC,1个12位DAC
- 多达9个定时器:16位、32位、LP【低功耗的】、WDT和频率高达100 MHz的Systick
- STM32F410内置硬件随机数发生器
集成:STM32F410系列产品的内置从64KB~128KB的FLASH、32KB SRAM,支持36~64个管脚。

精选 视频
-
STM32F410R8
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 64 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410TB
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 128 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410C8
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 64 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410T8
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 64 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410CB
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 128 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator
-
STM32F410RB
STM32 Dynamic Efficiency MCU with BAM, High-performance and DSP with FPU, Arm Cortex-M4 MCU with 128 Kbytes of Flash memory, 100 MHz CPU, Art Accelerator