STM32F301是采用运行于72 MHz的Arm Cortex-M4内核(带有FPU和DSP指令)的混合信号微控制器。
它们是STM32F30x系列中的入门级器件。
该器件配有:
- 最多3个超快速比较器(25 ns)
- 具有可编程增益的运算放大器
- 12位DAC
- 每秒采样5MSPS的超快速12位ADC
- 快速的144 MHz电机控制定时器(分辨率7ns)
STM32F301的工作电压范围为2至3.6伏特。
存储器范围为32到64K字节,封装为32到64引脚。
温度范围从-40到85摄氏度或从-40到105摄氏度(测试的结温为125摄氏度)。

精选 视频
-
STM32F301R8
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, 12-bit ADC 5 MSPS, Comparator, Op-Amp
-
STM32F301C8
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, 12-bit ADC 5 MSPS, Comparator, Op-Amp
-
STM32F301K8
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, 12-bit ADC 5 MSPS, Comparator, Op-Amp
-
STM32F301C6
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, 12-bit ADC 5 MSPS, Comparator, Op-Amp
-
STM32F301R6
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz, 12-bit ADC 5 MSPS, Comparator, Op-Amp
-
STM32F301K6
Mainstream Mixed signals MCUs Arm Cortex-M4 core with DSP and FPU, 64 Kbytes of Flash memory, 72 MHz CPU, 12-bit ADC 5 MSPS, Comparator, Op-Amp