CATEGORIES

微控制器 Minimize menu

STM32G0x0超值系列

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

The STM32G0x0 Value Line features an Arm® Cortex-M0+ core and runs at speeds up to 64 MHz. Setting the lowest ever price point, the STM32G0x0 Value Line makes no compromise on what matters. The STM32G0x0 Value Line comes with a very accurate internal clock making an external oscillator useless, a full set of high performing peripherals such as a faster 12-bit ADC, advanced and flexible timers, calendar RTC and communication peripherals such as the I²C, USART and SPI.

This is a new step forward to combine the need for simple, robust and efficient applications, with a performance much above the existing 8-bit architectures.

The STM32G0x0 Value line covers many memory and pin count combinations down to an 8-pin package with only few competitive devices and thus further enhances the overall cost efficiency of your projects.

Application designers starting with the STM32G0x0 Value Line benefit from being able to upgrade to STM32G0x1 at any time thanks to the full pinout compatibility, or any of the devices in the powerful STM32 portfolio at any time with an extraordinary degree of reusability of tools and application software.