CATEGORIES

微控制器 Minimize menu

STM32无线MCU

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

STM32Wx MCU为STM32 MCU产品系列增加无线连接功能。STM32Wx系列适用于Sub-GHz频段和2.4 GHz频段。它们易于使用、可靠,完美适合广泛的工业和消费应用。 

STM32Wx解决方案兼容多种协议(从点对点和网状网络到广域网),具有出色的低电流消耗和内置的安全特性。STM32Wx无线MCU采用二合一架构,围绕一颗MCU和一个无线电收发器构建,集成在一个高度集成且性价比高的片上系统中。因此,STM32Wx解决方案是实时和/或高能效应用之间的完美匹配。 

STM32Wx是理想的适合射频设计师需求的平台 — 他/她寻找的不仅仅是一个无线电装置。 

STM32Wx产品组合包括两个系列,分别采用不同的无线电协议。 

STM32WB系列

   

STM32WB系列支持单独或并发运行的Bluetooth® LE 5.0和IEEE 802.15.4通信协议 Zigbee®和ThreadSTM32WB系列具有广泛且易于使用的生态系统,提供经过认证的免费无线电堆栈。为了减轻设备运营维护负担,STM32WB的安全特性使终端设备具有可信性和反克隆特性。 

STM32WL系列

         

STM32WL MCU系列是全球首款支持LoRa®通信标准的片上系统。  

STM32WL是完全开放的,支持复合调制,在超低功耗方面表现出色且不影响性能,是进行LPWAN和物联网开发的理想选择。  

STM32MCU WIKI
discover STM32 MCUs
Discover #STM32WL latest news on ST blog
ST launched a dedicated STM32 Wireless Youtube Channel

Getting started with STM32WL

Purchase Nucleo-WL55JC.

Download the free STM32CubeWL embedded software package containing the HAL, LL (low-layer) APIs, middleware, LoRaWAN® and, Sigfox™ and W-MBUS certified stacks in stand-alone or concurrent mode. Then install ST’s STM32CubeMX graphical software configuration tool (free) that supports pinout configuration, code generation and a power consumption calculator. Start with one of the many examples provided or build your own project.

To fine tune your application, or perform radio test or build your own profile  down load and install STM32CubeMonitor tool.

Get trained watching our dedicated Online Training.

Discover the latest news about STM32WL on our ST blog!