STM8S105C4

批量生产
Education

主流基本型系列8位MCU,具有16 KB Flash、16 MHz CPU和集成EEPROM

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STM8S105x4/6 access line 8-bit microcontrollers offer from 16 to 32 Kbyte Flash program memory, plus integrated true data EEPROM. The STM8S microcontroller family reference manual (RM0016) refers to devices in this family as medium-density. All devices of the STM8S105x4/6 access line provide the following benefits: reduced system cost, performance and robustness, short development cycles, and product longevity. The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog and brown-out reset.
Device performance is ensured by a 16 MHz CPU clock frequency and enhanced characteristics which include robust I/O, independent watchdogs (with a separate clock source), and a clock security system.
Short development cycles are guaranteed due to application scalability across common family product architecture with compatible pinout, memory map and modular peripherals.
Product longevity is ensured in the STM8S family thanks to their advanced core which is made in a state-of-the-art technology for applications with 2.95 V to 5.5 V operating supply.
Full documentation is offered as well as a wide choice of development tools.
  • 所有功能

    • 内核
      • 16 MHz advanced STM8 core with Harvard architecture and 3-stage pipeline
      • Extended instruction set
    • Memories
      • Program memory: up to 32 Kbyte Flash; data retention 20 years at 55 °C after 10 kcycle
      • Data memory: up to 1 Kbyte true data EEPROM; endurance 300 kcycle
      • RAM: up to 2 Kbyte
    • Clock, reset and supply management
      • 2.95 to 5.5 V operating voltage
      • Flexible clock control, 4 master clock sources
        • Low power crystal resonator oscillator
        • External clock input
        • Internal, user-trimmable 16 MHz RC
        • Internal low-power 128 kHz RC
      • Clock security system with clock monitor
      • Power management:
        • Low-power modes (wait, active-halt, halt)
        • Switch-off peripheral clocks individually
      • Permanently active, low-consumption power-on and power-down reset
    • Interrupt management
      • Nested interrupt controller with 32 interrupts
      • Up to 37 external interrupts on 6 vectors
    • 计时器
      • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
      • 2x16-bit general purpose timer, with 2+3 CAPCOM channels (IC, OC or PWM)
      • 8-bit basic timer with 8-bit prescaler
      • Auto wake-up timer
      • Window watchdog and independent watchdog timers
    • Communication interfaces
      • UART with clock output for synchronous operation, SmartCard, IrDA, LIN master mode
      • SPI interface up to 8 Mbit/s
      • I2C interface up to 400 kbit/s
    • Analog to digital converter (ADC)
      • 10-bit, ±1 LSB ADC with up to 10 multiplexed channels, scan mode and analog watchdog
    • I/Os
      • Up to 38 I/Os on a 48-pin package including 16 high sink outputs
      • Highly robust I/O design, immune against current injection
    • Unique ID
      • 96-bit unique key for each device

电路原理图

更多产品线信息

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      CYCLONE

      批量生产

      自动化独立生产编程、调试和测试。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE

      描述:

      自动化独立生产编程、调试和测试。

      CYCLONE FX

      批量生产

      自动化独立生产编程、调试和测试。

      STM32微控制器调试硬件 P&E Microcomputer Systems
      CYCLONE FX

      描述:

      自动化独立生产编程、调试和测试。

      Lauterbach PowerDebug for STM8

      批量生产

      Debug Solution for STM8 series.

      STM8微控制器编程硬件 Lauterbach
      Lauterbach PowerDebug for STM8

      描述:

      Debug Solution for STM8 series.

      Production Flash Programmer

      批量生产

      基于STM8和ARM的MCU的Flash编程器。

      合作伙伴提供的开发工具硬件 Elprotronic
      Production Flash Programmer

      描述:

      基于STM8和ARM的MCU的Flash编程器。

      ST-LINK/V2

      批量生产

      STM8和STM32的ST-LINK/V2在线调试器/编程器

      STM32微控制器调试硬件 ST
      ST-LINK/V2

      描述:

      STM8和STM32的ST-LINK/V2在线调试器/编程器

      STLINK-V3SET

      批量生产

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8

      STM32微控制器调试硬件 ST
      STLINK-V3SET

      描述:

      STLINK-V3模块化在线调试器和编程器用于STM32/STM8
    • 产品型号
      状态
      描述
      类型
      供应商

      HCC Bootloaders

      批量生产

      STM32的存储、USB或串行自举加载程序,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC Bootloaders

      描述:

      STM32的存储、USB或串行自举加载程序,来自HCC Embedded

      HCC FAT File System

      批量生产

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      STM32第三方嵌入式软件 HCC Embedded
      HCC FAT File System

      描述:

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      HCC Fail-safe File System

      批量生产

      STM32的所有Flash文件系统,具有容错机制,来自HCC Embedded

      STM32第三方嵌入式软件 HCC Embedded
      HCC Fail-safe File System

      描述:

      STM32的所有Flash文件系统,具有容错机制,来自HCC Embedded

      STM8-SafeCLASSB

      批量生产

      使用STM8获取IEC 60730 B类认证的功能安全包

      STM8微控制器软件 ST
      STM8-SafeCLASSB

      描述:

      使用STM8获取IEC 60730 B类认证的功能安全包

      STM8S-TOUCH-LIB

      批量生产

      STM8S触摸感应库

      STM8微控制器软件 --
      STM8S-TOUCH-LIB

      描述:

      STM8S触摸感应库

      STSW-STM8004

      批量生产

      STM8优化I2C示例(AN3281)

      STM8微控制器软件 ST
      STSW-STM8004

      描述:

      STM8优化I2C示例(AN3281)

      STSW-STM8006

      批量生产

      用户自举程序实现示例(AN2659)

      STM8微控制器软件 ST
      STSW-STM8006

      描述:

      用户自举程序实现示例(AN2659)

      STSW-STM8020

      批量生产

      STM8S和STM8A BLDC和ACIM电机控制固件库V1.0(UM0708)

      STM8微控制器软件 ST
      STSW-STM8020

      描述:

      STM8S和STM8A BLDC和ACIM电机控制固件库V1.0(UM0708)

      STSW-STM8025

      批量生产

      STM8S DALI库示例(AN3298)

      STM8微控制器软件 ST
      STSW-STM8025

      描述:

      STM8S DALI库示例(AN3298)

      STSW-STM8026

      批量生产

      STM8S优化示例包

      STM8微控制器软件 ST
      STSW-STM8026

      描述:

      STM8S优化示例包

      STSW-STM8027

      批量生产

      STM8S智能卡应用笔记固件(AN2646)

      STM8微控制器软件 ST
      STSW-STM8027

      描述:

      STM8S智能卡应用笔记固件(AN2646)

      STSW-STM8045

      批量生产

      STM8S的音频软件编解码器

      STM8微控制器软件 ST
      STSW-STM8045

      描述:

      STM8S的音频软件编解码器

      STSW-STM8048

      批量生产

      STM8微控制器A/D转换器的精度改进技术(AN2719)

      STM8微控制器软件 ST
      STSW-STM8048

      描述:

      STM8微控制器A/D转换器的精度改进技术(AN2719)

      STSW-STM8049

      批量生产

      使用STM8 I2C和SPI外设的基础应用内编程示例(AN2737)

      STM8微控制器软件 ST
      STSW-STM8049

      描述:

      使用STM8 I2C和SPI外设的基础应用内编程示例(AN2737)

      STSW-STM8050

      批量生产

      STM8S器件上的实时计时以及自动唤醒单元(AWU)和蜂鸣器的使用(AN2780)

      STM8微控制器软件 ST
      STSW-STM8050

      描述:

      STM8S器件上的实时计时以及自动唤醒单元(AWU)和蜂鸣器的使用(AN2780)

      STSW-STM8051

      批量生产

      STM8S和STM8A微控制器中的UART仿真软件(AN2781)

      STM8微控制器软件 ST
      STSW-STM8051

      描述:

      STM8S和STM8A微控制器中的UART仿真软件(AN2781)

      STSW-STM8052

      批量生产

      STM8S高速内部振荡器校准(AN2822)

      STM8微控制器软件 ST
      STSW-STM8052

      描述:

      STM8S高速内部振荡器校准(AN2822)

      STSW-STM8053

      批量生产

      STM8S系列电源管理(AN2857)

      STM8微控制器软件 ST
      STSW-STM8053

      描述:

      STM8S系列电源管理(AN2857)

      STSW-STM8062

      批量生产

      使用自定义自举程序进行STM8应用内编程(IAP)(AN2659)

      STM8微控制器软件 ST
      STSW-STM8062

      描述:

      使用自定义自举程序进行STM8应用内编程(IAP)(AN2659)

      STSW-STM8064

      批量生产

      设置屏幕保护程序STM8 1024x768

      STM8微控制器软件 ST
      STSW-STM8064

      描述:

      设置屏幕保护程序STM8 1024x768

      STSW-STM8065

      批量生产

      设置屏幕保护程序STM8 1280x1024

      STM8微控制器软件 ST
      STSW-STM8065

      描述:

      设置屏幕保护程序STM8 1280x1024

      STSW-STM8068

      批量生产

      STM8 ROM自举程序的擦/写例程(UM0560)

      STM8微控制器软件 ST
      STSW-STM8068

      描述:

      STM8 ROM自举程序的擦/写例程(UM0560)

      STSW-STM8069

      批量生产

      STM8S/A标准外设库

      STM8微控制器软件 ST
      STSW-STM8069

      描述:

      STM8S/A标准外设库

      STSW-STM8077

      批量生产

      使用LIN自动再同步功能校准STM8AF和STM8S HSI振荡器(AN3258)

      STM8微控制器软件 ST
      STSW-STM8077

      描述:

      使用LIN自动再同步功能校准STM8AF和STM8S HSI振荡器(AN3258)

      TEConcept IO-Link Device Software Stack

      批量生产

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      STM32第三方嵌入式软件 TEConcept
      TEConcept IO-Link Device Software Stack

      描述:

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.
    • 产品型号
      状态
      描述
      类型
      供应商

      NUCLEO-8S207K8

      批量生产

      STM8 Nucleo-32 development board with STM8S207K8 MCU, supports Arduino Nano connectivity

      STM8 Nucleo Boards ST
      NUCLEO-8S207K8

      描述:

      STM8 Nucleo-32 development board with STM8S207K8 MCU, supports Arduino Nano connectivity

      NUCLEO-8S208RB

      批量生产

      采用STM8S208RB MCU的STM8 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM8 Nucleo Boards ST
      NUCLEO-8S208RB

      描述:

      采用STM8S208RB MCU的STM8 Nucleo-64开发板,支持Arduino和ST morpho连接

      STM8/128-EVAL

      批量生产

      评估板,采用STM8S208MB MCU

      STM8微控制器评估工具 ST
      STM8/128-EVAL

      描述:

      评估板,采用STM8S208MB MCU

      STM8S-DISCOVERY

      批量生产

      探索套件,采用STM8S105C6 MCU

      STM8微控制器评估工具 ST
      STM8S-DISCOVERY

      描述:

      探索套件,采用STM8S105C6 MCU
    • 产品型号
      状态
      描述
      类型
      供应商

      CXSTM8

      批量生产

      STM8系列的C编译器和相关工具

      STM8 软件开发套件 Cosmic Software
      CXSTM8

      描述:

      STM8系列的C编译器和相关工具

      FLASHER-STM8

      批量生产

      STM8 Flash加载器演示程序(UM0462)

      STM8 编程 ST
      FLASHER-STM8

      描述:

      STM8 Flash加载器演示程序(UM0462)

      IAR C-STAT

      批量生产

      静态分析工具;IAR Embedded Workbench的插件式产品

      STM32实用软件工具 IAR Systems
      IAR C-STAT

      描述:

      静态分析工具;IAR Embedded Workbench的插件式产品

      IAR Embedded Workbench for STM8 - Functional Safety

      批量生产

      集成开发环境。

      STM8 软件开发套件 IAR Systems

      IAR Visual State

      批量生产

      状态机建模工具

      STM32实用软件工具 IAR Systems
      IAR Visual State

      描述:

      状态机建模工具

      RIDE-STM8

      批量生产

      STM8 MCU的Raisonance品牌集成开发环境

      STM8 软件开发套件 Raisonance
      RIDE-STM8

      描述:

      STM8 MCU的Raisonance品牌集成开发环境

      STM-STUDIO-STM8

      批量生产

      STM8微控制器的STM Studio运行时间变量监控和可视化工具

      STM8性能和调试程序 ST
      STM-STUDIO-STM8

      描述:

      STM8微控制器的STM Studio运行时间变量监控和可视化工具

      STM8CubeMX

      批量生产

      STM8Cube配置和报告工具

      STM8配置程序和代码生成器 ST
      STM8CubeMX

      描述:

      STM8Cube配置和报告工具

      STVD-STM8

      批量生产

      用于开发ST7和STM8应用的ST可视化开发IDE

      STM8 软件开发套件 ST
      STVD-STM8

      描述:

      用于开发ST7和STM8应用的ST可视化开发IDE

      STVP-LIB-STM8

      批量生产

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STM8 编程 ST
      STVP-LIB-STM8

      描述:

      STVP编程工具包:用于创建PC编程接口的C++源文件

      STVP-STM8

      批量生产

      ST Visual Programmer STM8

      STM8 编程 ST
      STVP-STM8

      描述:

      ST Visual Programmer STM8
    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-IHM029V2

      批量生产

      基于STM8S103F2 MCU和T1235T可控硅的通用电机控制评估板

      Brushed Motors ST
      STEVAL-IHM029V2

      描述:

      基于STM8S103F2 MCU和T1235T可控硅的通用电机控制评估板

      STEVAL-IHM041V1

      批量生产

      采用速度控制的通用电机驱动器,基于STM8和三端双向可控硅元件(美国版本)

      Brushed Motors --
      STEVAL-IHM041V1

      描述:

      采用速度控制的通用电机驱动器,基于STM8和三端双向可控硅元件(美国版本)

      STEVAL-IHT001V2

      批量生产

      基于AC开关和STM8S的冷恒温套件

      家电和功率解决评估工具 --
      STEVAL-IHT001V2

      描述:

      基于AC开关和STM8S的冷恒温套件

      STEVAL-ILD004V1

      批量生产

      数字壁式调光器,适用于卤素灯泡和低功耗灯泡

      LED和一般照明解决方案评估板 ST
      STEVAL-ILD004V1

      描述:

      数字壁式调光器,适用于卤素灯泡和低功耗灯泡
    • 产品型号
      状态
      描述
      类型
      供应商

      IAR Academy

      批量生产

      Technical training with embedded experts

      培训 IAR Systems
      IAR Academy

      描述:

      Technical training with embedded experts

      NewTec Functional Safety Training

      批量生产

      Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.

      培训 NewTec
      NewTec Functional Safety Training

      描述:

      Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.

      ST Trainings

      批量生产

      STM32、STM8和ST生态系统培训

      培训 MASTERS
      ST Trainings

      描述:

      STM32、STM8和ST生态系统培训

EDA符号、封装和3D模型

STMicroelectronics - STM8S105C4

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STM8S105C4T3
批量生产
LQFP 48 7x7x1.4 mm 工业 Ecopack2
STM8S105C4T3TR
批量生产
LQFP 48 7x7x1.4 mm 工业 Ecopack2
STM8S105C4T6
批量生产
LQFP 48 7x7x1.4 mm 工业 Ecopack2
STM8S105C4T6TR
批量生产
LQFP 48 7x7x1.4 mm 工业 Ecopack2

STM8S105C4T3

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S105C4T3TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S105C4T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S105C4T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LQFP 48 7x7x1.4 mm
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
STM8S105C4T6 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray LQFP 48 7x7x1.4 mm -40 85 PHILIPPINES 0.7231 / 10k
STM8S105C4T3 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray LQFP 48 7x7x1.4 mm -40 125 CHINA 0.8316 / 10k
STM8S105C4T6TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel LQFP 48 7x7x1.4 mm -40 85 PHILIPPINES 0.7231 / 10k
STM8S105C4T3TR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel LQFP 48 7x7x1.4 mm -40 125 CHINA 0.8316 / 10k

STM8S105C4T6

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.7231 / 10k

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 48 7x7x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

0.7231 / 10k

Country of Origin

PHILIPPINES

STM8S105C4T3

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.8316 / 10k

ECCN (EU)

NEC

包装类型

Tray

封装

LQFP 48 7x7x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

0.8316 / 10k

Country of Origin

CHINA

STM8S105C4T6TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.7231 / 10k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

LQFP 48 7x7x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

85

Budgetary Price (US$)* / Qty

0.7231 / 10k

Country of Origin

PHILIPPINES

STM8S105C4T3TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.8316 / 10k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

LQFP 48 7x7x1.4 mm

Operating Temperature (°C)

(最小值)

-40

(最大值)

125

Budgetary Price (US$)* / Qty

0.8316 / 10k

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商