意法半导体的动态NFC / RFID标签具有高达64-Kbit的EEPROM存储器,可通过运行于13.56 MHz的射频非接触接口或低功耗I2C接口访问,除了ST25DV-PWM系列(PWM输出)。支持短距离(ISO14443-A)和长距离(ISO15693)标准。
- ST25DV-I2C系列:ISO15693 NFC Forum Type 5认证的动态标签,适用于消费电子产品、工业、计量、照明、医疗、家电、物联网物品电子货架标签等。
- ST25DV-PWM系列:ISO15693 NFC forum type 5认证的动态标签,具有脉宽调制(PWM)输出,适用于工业配置应用。
![]() |
我们的10年长期供货计划惠及部分设备,使其适合部署在工业级和医疗NFC / RFID应用中。 |
![]() |
ST25 Webapp - 使用Android手机与ST25 NFC / RFID动态标签通信,无需下载任何应用程序。 |

符合标准
- ISO14443A
- ISO15693
- NFC论坛

特性丰富
- 13.56MHz HF接口
- I2C接口
- 能量捕获
- 可配置的输出信号(GPO)
- 快速传输模式
- PWM 输出

一流存储器
- 从2Kbit至64Kbit
- 数据保存时间长达200年
- 1百万次擦写周期
- 多达128位密码

生态系统
- 文档
- 评估板
- 天线设计工具
- 配套软件
- 意法半导体社区
精选 视频
-
M24SR64-Y
Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
M24SR02-Y
Dynamic NFC/RFID tag IC with 2-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
M24SR04-G
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
M24SR04-Y
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
M24SR16-Y
Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
ST25DV02K-W2
Dynamic NFC/RFID tag IC with two PWM outputs and 2-Kbit EEPROM
-
ST25DV02K-W1
Dynamic NFC/RFID tag IC with one PWM output and 2-Kbit EEPROM
-
M24LR64E-R
Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
-
M24LR04E-R
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
-
M24LR16E-R
Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
-
ST25DV64K
Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, and fast transfer mode capability
-
ST25DV04K
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, and fast transfer mode capability
-
ST25DV16K
Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, and fast transfer mode capability