600 V IGBT H系列基于沟槽场截止(TFS)技术,具有非常低的饱和电压(低至1.5 V)、极小的集电极拖尾电流断开值和175 °C的最大工作结温,可提高中频家用电器应用的效率。IGBT属于STPOWER系列。
通过严格控制参数和显示正温度系数的VCE(sat),实现了多个IGBT的安全并联,从而满足更高的功率要求和简化设计。
该系列的电流能力在5-20 A之间,可提供广泛的封装选项(DPAK、D2PAK、TO-220、TO-220FP、TO-3P和TO-247),从而实现设计灵活性。
STPOWER IGBT主要特征:
- 中速IGBT系列适于家用电器应用(8-30 kHz)
- 具有高达175°C的工作TJ和600 V的击穿电压,稳定可靠
- 超低饱和电压(低至1.5 V)提高了效率
- 正温度系数可实现多个IGBT的安全并联
- 优化二极管适合目标应用(EMI低和恢复时间短)
我们种类繁多的STPOWER产品组合采用先进的封装和防护,提供高可靠性和安全性,帮助设计人员为客制化的高效应用(将具有很长的使用寿命)找到正确的解决方案。

精选 视频
-
STGB10H60DF
Trench gate field-stop IGBT, H series 600 V, 10 A high speed
-
STGF10H60DF
Trench gate field-stop IGBT, H series 600 V, 10 A high speed
-
STGP5H60DF
Trench gate field-stop IGBT, H series 600 V, 5 A high speed
-
STGF5H60DF
Trench gate field-stop IGBT, H series 600 V, 5 A high speed
-
STGB5H60DF
Trench gate field-stop IGBT, H series 600 V, 5 A high speed
-
STGD5H60DF
Trench gate field-stop IGBT, H series 600 V, 5 A high speed
-
STGB7H60DF
Trench gate field-stop IGBT, H series 600 V, 7 A high speed
-
STGP7H60DF
Trench gate field-stop IGBT, H series 600 V, 7 A high speed
-
STGF7H60DF
Trench gate field-stop IGBT, H series 600 V, 7 A high speed
-
STGB20H60DF
600 V, 20 A high speed trench gate field-stop IGBT
-
STGF20H60DF
600 V, 20 A high speed trench gate field-stop IGBT
-
STGB15H60DF
Trench gate field-stop IGBT, H series 600 V, 15 A high speed
-
STGP20H60DF
600 V, 20 A high speed trench gate field-stop IGBT
-
STGF15H60DF
Trench gate field-stop IGBT, H series 600 V, 15 A high speed
-
STGW20H60DF
600 V, 20 A high speed trench gate field-stop IGBT
-
STGP15H60DF
Trench gate field-stop IGBT, H series 600 V, 15 A high speed
-
STGP10H60DF
Trench gate field-stop IGBT, H series 600 V, 10 A high speed
-
STGP30H60DF
600 V, 30 A high speed trench gate field-stop IGBT