电力线保护:浪涌电流 > 24 A

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

意法半导体的电力线过压保护器件支持卫星机顶盒(LNB)、大功率DC-DC转换器和电信电源轨之类的应用。

它们的设计满足IEC 61000-4-5标准并提供:
     - 高达500 A的浪涌电流能力
     - 广泛封装选择,包括多线高功率设备封装
     - 设备优化以支持特定应用

ITA系列针对工业应用进行了优化,SLVU和PEP01面向以太网或PoE应用,而STIEC45系列则适于DC电源轨应用。
 

特别推荐

Industry’s smallest power-dense ESD & EOS protection for USB type-C ports

Designed with the best clamping ratio for 5 to 20 V USB-powered devices and thanks to an unequalled I PP, the ESDAxP series of 30-kV protection ICs designed for USB charging circuits provides the best-in-class surge current protection capability, and improves the lifetime of the entire circuit.
Available in the smallest possible package (1.0 x 0.6 mm), the new ESDA8P30-1T2 comes in a SOD882T package version. The new ESDA22P150-1U3M and ESDA24P140-1U3M – available in 2.0 x 2.0 mm QFN package – provide 4500 W peak pulse power capability and low clamping voltage, as low as 34V (I PP = 150 A (8/20 µs)).
The ESD robustness goes well beyond the IEC 61000-4-2 Level 4 specification.