ESD保护器件

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite
开始

受市场需求的推动,意法半导体的ESD保护器件(包括瞬态电压浪涌抑制器(TVS)、箝位二极管和阵列以及Transils™)着重实现:

ESD保护

  • 符合IEC 61000-4-2规范的要求
  • 利用低箝位电压保证保护效率
  • 利用低泄漏电流保证保护可靠性
  • 利用超低电容和超高带宽保证信号完整性。

提供标准封装和高级封装选项(包括单/多线、小型、扁平和流通封装),从而优化了空间约束。

意法半导体现在提供具有TVS智能选择器在线ESD设计工具。

ESD protection device portfolio

特别推荐

Advanced USB ESD protection for cutting-edge microcontrollers

ST offers the industry’s widest range of ESD protection devices for microcontroller-based applications with USB interfaces:

  • USB 2.0 low and full speed, with the USBLC6-2 and -4 series ensuring robust ESD immunity up to 15 kV (contact discharge)
  • USB 2.0 high speed, with the USBULC6-xxx series whose ultra-low capacitance guarantees optimum signal integrity and ESD protection
  • USB 3.1 datalines and Type-C connectors with Power Delivery and Alternate Mode support, with single- (ESDAXLC6-1Bxx) and multi-line ESD protection (HSP061 series) operating at bandwidths up to 10 GHz
  • VBUS pin, kept safe from Electrical Over Stress (EOS) with the ESDA7P60-1U1M transient voltage suppressor featuring 700 W peak pulse power capability

To remove radiated noise from USB 2.0 high-speed and 3.1 links, the ECMF™ series combines both ESD protection and common-mode filtering.