SL-CNWLC05801V1

批量生产

Automotive qualified NFC Reader & MCU

快速查看
解决方案评估套件
核心产品
文件
工具与软件

解决方案说明

If you wish to implement NFC in the automotive domain. Try the newly released MISRA C compliant NFC library (RFAL) with the right HW and SW environment for an easier integration of reliable NFC functionality into your automotive project

Available for automotive grade qualified ST25R3914/15 Reader ICs and STM8A MCU, together with X-NUCLEO-NFC05A1 expansion board and new STM8 NUCLEO-8S208RB board.

The STM8 board gives full access to all STM8 MCU I/Os through ST morpho headers, and are supported by major development toolchains (like IDEA the IDE from Cosmic that is free of charge for all STM8, the free graphical configuration tool for STM8 MCUs: STM8CubeMX, free of charge and certified LIN stack).

  • 主要产品优势

    ST25R3914/5 - Highly integrated NFC Readers

    The ST25R3914/5 are highly integrated NFC initiators / HF reader ICs for automotive applications, AEC-Q100 grade 1 qualified, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B reader (including high bit rates), ISO 15693 reader and FeliCa™ reader. Implementation of other standard and custom protocols like MIFARE™ Classic is possible using the AFE and implementing framing in the external microcontroller (Stream and Transparent modes).

    STM8AL - Ultra-low-power MCUs

    ST’s STM8AL ultra-low-power series for automotive applications puts green energy, application safety and power efficiency at the forefront. It is particularly suited to battery-operated functions such as remote keyless entry and tire pressure monitoring, as well as for applications where power consumption is critical over time: companion microcontroller, immobilizers and sensors.

    STM8CubeMX - Graphical STM8x configuration Tool

    STM8CubeMX is a graphical tool that allows configuring STM8 microcontrollers very easily and generating the corresponding configuration reports. Step one consists in selecting the STMicroelectronics STM8 microcontroller that matches the required set of peripherals, or in choosing a target board.

  • All Features

    • Automotive grade qualified ST25R3914/15 NFC Reader ICs and STM8A MCU
    • MISRA-C compliant NFC library
    • Complete RF/NFC abstraction (RFAL) for all major technologies, including complete ISO-DEP and NFC-DEP layers
    • Sample application to detect several NFC tag types and mobile phones supporting P2P
    • Free user-friendly license terms