SL-PRIPM09402V1

批量生产

USB Type-C and USB Power Delivery

快速查看
解决方案评估套件
核心产品
文件
工具与软件

解决方案说明

The AEKD-USBTYPEC1 demo kit allows for the evaluation of the USB Power Delivery protocol stack version 2.0 implemented on the ASIL-B automotive grade 32-bit Power Architecture® microcontroller.

The kit is composed of the following boards: SPC58 MCU board with CAN, LIN, Ethernet among others and an interface board hosting two USB Type-C controllers (STUSB1702) for two separate ports. On top of the interface board, a specific connector is provided for external power boards able to extend available power profiles (PDOs). Together with this, an easily customizable software is provided: the software runs parallel tasks on a free real-time operating system (RTOS).