STHV1600

批量生产

集成了发送波束形成器的16通道±100 V、±2/4 A、5/3级RTZ高速超声脉冲发生器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

This monolithic, high-speed transmitter features 16 independent channels with built-in digital beamforming, that generates 5-Level high voltage pulses (up to ±100 V) suitable to excite multiple channels of an ultrasound transducer. Each analog channel structure integrates an active RTZ circuit (Clamp) and a T/R switch guaranteeing high OFF isolation between the high-voltage transmitter and the low-voltage receiver when the pulser is transmitting. T/R switches turn ON while receiving echo signals connecting the transducer to the receiver.
Each channels host two independent half bridges (TX0 and TX1) capable of up to ±2A peak output current in 3 or 5 levels configuration. These half bridges can be put in parallel so to provide 3-level profiles up to ±4A current capability on all 16 outputs.
Anti-leakage, anti-memory block, thermal sensors and recirculation current protection features complete the architecture.
Beamforming in ultrasound transmission has traditionally been implemented using analog delay lines. The STHV1600 embeds a digital beamforming mode allowing to program accurate steering of all channels with a resolution as low as 5ns: the signal from each individual transducer element is properly delayed in order to steer the beam in the desired direction.
Both the digital state machine and serial communication interface can be clocked up to 200MHz with differential or rail-to-rail single-ended embedded options.
A generous memory allows to store several patterns to drive output channels with desired code excitation. Suitable registers allow handling of all device operations in the proper sequence and managing device diagnostic features.
Twelve low voltage capacitors are embedded in the package to reduce the external BoM.
STHV1600 is available in a 10mm x 10mm x 1.4mm 144 pins 0.8mm pitch LFBGA package and is specified for operation from 0°C to 80°C.
  • 所有功能

    • 0 to 200 V peak-to-peak output signal
    • Up to 30 MHz operating frequency
    • Gate driver self-biased architecture; no filtering capacitors required
    • Pulsed wave (PW) mode operation:
      • 5/3 level output
      • ±2 A / ±4 A source and sink current
    • Continuous wave (CW) mode operation:
      • 150 mW power consumption/channel
      • 270 fs RMS jitter (100 Hz-20 kHz)
      • -147 dBc/Hz @ 1 kHz phase noise
    • Elastography mode operation
    • Fully integrated real clamping-to-ground function
      • 11 Ω synchronous active clamp
      • ±2 A source and sink current
    • Fully integrated T/R switch
      • 9 Ω ON resistance
      • 28 pF parasitic capacitance
      • Compliant with receiver multiplexing function
    • Auxiliary integrated circuits
      • Noise blocking diode function
      • Recirculation current protection
      • Anti-memory feature
      • Thermal protection
      • Undervoltage protection and bias supply checks
    • Programmable power management to optimize the performance into a probe
    • TX Beamforming
      • Programmable channels delay for beam-steering and beam-focusing
      • Clock frequency up to 200 MHz
      • Delay from 0 to 327 µs with 5 ns resolution at 200MHz
      • 425 ns minimum delay table writing time
    • Embedded volatile memory to store transmission patterns
      • 64 kbit (256 rows x 16 bits per channel)
      • Waveform compression and repetition algorithm
    • Easy driving control
      • Device control via serial interface
      • Few input signals to drive several devices
      • Diagnostic interrupt output
      • Single trigger input with anti-glitch to manage TX/RX
    • Checksum and parity check
    • Very low thermal resistance
    • Latch-up free thanks to HV SOI technology
    • Only a few passive components required
    • differential or rail-to-rail single-ended digital inputs (e.g. LVDS, LVPECL, VML, CML or CMOS)

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-IME014V1B

      批量生产

      用于超声成像应用的16通道高压脉冲发生器评估套件

      医疗保健解决方案评估板 ST
      STEVAL-IME014V1B

      描述:

      用于超声成像应用的16通道高压脉冲发生器评估套件

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STHV1600

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STHV1600L
批量生产
LFBGA10X10X1.4 144 12SQ P.8 B.46 工业 Ecopack2

STHV1600L

Package:

LFBGA10X10X1.4 144 12SQ P.8 B.46

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

LFBGA10X10X1.4 144 12SQ P.8 B.46
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
STHV1600L Available at 1 distributors

经销商的可用性STHV1600L

代理商名称
地区 库存 最小订购量 第三方链接
AVNET AMERICA 733 0 马上订购

代理商库存报告日期: 2021-05-16

代理商名称

AVNET

库存

733

Min.Order

0

地区

AMERICA 马上订购

代理商库存报告日期: 2021-05-16

批量生产
EAR99 NEC Tray LFBGA10X10X1.4 144 12SQ P.8 B.46 - - CHINA 57.75 / 1

STHV1600L

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

57.75 / 1

经销商的可用性STHV1600L

代理商名称
地区 库存 最小订购量 第三方链接
AVNET AMERICA 733 0 马上订购

代理商库存报告日期: 2021-05-16

代理商名称

AVNET

库存

733

Min.Order

0

地区

AMERICA 马上订购

代理商库存报告日期: 2021-05-16

ECCN (EU)

NEC

包装类型

Tray

封装

LFBGA10X10X1.4 144 12SQ P.8 B.46

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

57.75 / 1

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商