高温可控硅整流器(SCR)因其功率损耗小,使得在150°C时的功率密度更高。因此,所有浪涌电流限制器、转换器和SSR中的电路将能得到更多电流,或者散热将相应减少。瞬态抗扰度可以达到最大,而栅极的触发电流可以保持低位。这种协调的难度非常大,因此只有意法半导体的最佳技术才能做到。高温晶闸管属于我们的STPOWER 系列。
再加上创新型表面贴装式D3PAK封装,这使得电动汽车电池充电器、工业电源、充电站、摩托车稳压器、电机驱动应用、以及不间断电源(UPS)转换器在功率密度方面又迈进了一步。汽车级1200 V可控硅不断扩大的应用范围对相关领域是一种额外利好;该质量基准适用于所有可控硅生产线。
TN1610H-6I、TN2010H-6I和TN2015H-6I是采用TO-220绝缘封装的新型16A 和20 A,600 V晶闸管。它可应用于可控整流、AC继电开关或在开关电源部分作为撬棒保护,完美适用于需要1000V/µs抗噪声能力的紧凑电源模块应用场景。如用在摩托车调压或启动的应用,150°C 高结温的器件特性在高负载/小散热片场景提升空间。
意法半导体的高Tj SCR提供SMD、通孔隔离和非隔离封装,其特点是:
- 栅极触发电流非常低(仅限600 V SCR)
- 峰值截止状态电压(闭锁电压)从600 V到1200 V
- 最大导通状态电流从12 A到80 A
- 最高结温为150°C

精选 视频
具有增强抗扰度和最大150°C Tj的20 A、30A和50 A通态RMS额定电流SCR
意法半导体20 A、30 A和50 A新型可控硅整流器(SCR)系列扩充了我们现有的高温晶闸管产品范围:
- 新型TN2010H系列SCR具有较窄的扩展栅极触发电流——典型值为5 mA,最大值为10 mA。——比前几代产品具有更高的抗电噪声性能,并进一步提高了最终产品的可靠性。
- 新型TN3015H系列SCR具有1000 V / µs的高抗噪能力,为高紧凑度电源模块设计人员提供了性能和可靠性方面的优势。15 mA的栅极电流使其易于由微控制器驱动。可提供TO-220、TO-220AB Ins.和D2PAK封装外形。
- 新型TN5015H系列SCR包括安装在TO-220封装外壳中最大尺寸的SCR。由于其较大的模具尺寸和浪涌导通电流(ITSM),因此可作为出色的撬棒电路使用。15 mA的栅极电流使其易于由微控制器驱动。
此类产品专为小型且低功耗模块而设计,非常适合固态继电器、SMPS或电池充电器。
开始使用STEVAL-SCR001V1——意法半导体浪涌电流限制器解决方案——嵌入我们的旁路晶闸管!
-
TN6050HP-12WY
1200 V, 60 A Automotive Grade AEC-Q101 SCR Thyristor
-
TN3050H-12GY-TR
1200 V, 30 A Automotive Grade AEC-Q101 SCR Thyristor
-
TN4015H-6G
High Temperature 40A SCRs
-
TN1610H-6T
High temperature 16 A 600 V TO220 Thyristor SCRs
-
TN2015H-6T
High temperature 20A SCRs
-
TN4015H-6I
High Temperature 40A SCRs
-
TN3050H-12WY
1200 V, 30 A Automotive Grade AEC-Q101 SCR Thyristor
-
TN4015H-6T
High Temperature 40A SCRs
-
TM8050H-8W
80 A High Temperature Thyristor (SCR)
-
TN5015H-6I
High temperature 50A SCRs
-
TN1610H-6I
16 A 600 V High Temperature SCR in insulated TO-220I
-
TN5015H-6G
High temperature 50A SCRs
-
TN2010H-6I
20 A 600 V Low IGT High Temperature SCR in TO220I
-
TN2015H-6I
20 A 600 V High Temperature SCR in TO-220I
-
TN5015H-6T
High temperature 50A SCRs
-
TN1205H
High temperature 12 A SCRs
-
TN3015H-6G
30 A 600 V D2PAK High Temperature Thyristor SCR
-
TN1605H-6T
High temperature 16 A SCRs
-
TN3015H-6I
High Temperature 30A SCRs in TO-220AB Insulated
-
TN2010H-6T
High Temperature 20A SCRs
-
TN3015H-6T
High Temperature 30A SCRs in TO-220AB
-
TN2010H-6FP
High Temperature 20A SCRs
-
TN2015H-6FP
High temperature 20 A SCRs
-
TN2010H-6G
High Temperature 20A SCRs
-
TM8050H-8D3
80 A 800 V High Temperature Thyristor (SCR) in D3PAK package
-
TN1610H-6FP
High temperature 16 A 600 V TO220-FP Thyristor SCRs
-
TN1605H-6G
High Temperature 16A SCRs
-
TN5050H-12WY
1200 V, 50 A Automotive Grade AEC-Q101 SCR Thyristor
-
TN1605H-6FP
High temperature 16 A SCRs