Our automotive-grade comparator ICs meet the requirements of extreme reliability and quality demanded by this market. Supporting temperature ranges that can go up to 150°C, our automotive grade comparators offer:
- AEC-Q100 and Q101 compliance
- TS-16949 certification
- PPAP availability
- Compliance with AEC-Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS
- Specific screening and test methods above and beyond AEC-Q100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage
Featured Videos
-
TS391A
Low power, single voltage comparator
-
TSX3704
Micropower (5uA) 16V quad CMOS comparator, push pull output
-
TS3021
Rail-to-rail 1.8 V high-speed comparator
-
TS3022
Rail-to-Rail 1.8V High-Speed Micropower Comparators
-
TS391
Low power, single voltage comparator
-
TS3021H
Rail-to-rail 1.8 V high-speed comparator, 150oC extended temperature range
-
TSX3702
Micropower (5uA) 16V dual CMOS comparator, push pull output
-
LM2903WH
Low power dual voltage comparator
-
TSX393
Micropower (5uA) 16V CMOS dual comparator, open drain output
-
LM2903
Low power dual voltage comparator
-
TSX339
Micropower (5uA) 16V CMOS quad comparator, open drain output
-
LM2901
Low power quad voltage comparator
-
TS334
Micropower low-voltage rail-to-rail comparator
-
LM2903W
Low power dual voltage comparator
-
TS3021A
Rail-to-rail 1.8 V high-speed comparator, small input offset voltage
-
TS393
Micropower CMOS dual voltage comparator
-
LM2903H
Low power dual voltage comparator
-
TS3011
Rail-to-rail high-speed comparator
-
TS331
Micropower low-voltage rail-to-rail comparator