LM158W

Active

Low power dual operational amplifiers
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
The LM158W, LM258W, and LM358W circuits consist of two independent, high-gain, operational amplifiers (op-amps), which employ an internal frequency compensation and are specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is independent of the power supply voltage magnitude. Application areas include transducer amplifiers, DC gain blocks, and all the conventional op-amp circuits, which can now be more easily implemented in single power supply systems. For example, these circuits can be directly supplied with the standard +5 V, which is used in logic systems and easily provide the required interface electronics with no additional power supply. In linear mode, the input common mode voltage range includes ground. The output voltage can also swing to ground, even though operated from a single power supply voltage.
  • All features

    • ESD internal protection: 2 kV
    • Internal frequency compensation implemented
    • Large DC voltage gain: 100 dB
    • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
    • Very low supply current per operator -essentially independent of supply voltage
    • Low input bias current: 20 nA (temperature compensated)
    • Low input offset voltage: 2 mV
    • Low input offset current: 2 nA
    • Input common mode voltage range includes ground
    • Differential input voltage range equal to the power supply voltage
    • Large output voltage swing 0 V to (VCC+) - 1.5 V

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-CCA036V1

      Active

      Demonstration board for single channel op-amp in SO8 package

      Amplifier and Comparator Eval Boards --
      STEVAL-CCA036V1

      Description:

      Demonstration board for single channel op-amp in SO8 package
    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Simulators ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LM158W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
LM158WDT
Active
SO-8 Industrial Ecopack3

LM158WDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
LM158WDT No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SO-8 -55 125 MOROCCO 0.483 / 1k

LM158WDT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.483 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-55

(max)

125

Budgetary Price (US$)* / Qty

0.483 / 1k

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors