LM2904AH

Active
Education

Low power, bipolar op-amp
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
This circuit consists of two independent, high gain operational amplifiers (op amps) that have frequency compensation implemented internally. They are designed specifically for automotive and industrial control systems. The circuit operates from a single power supply over a wide range of voltages. The low power supply drain is independent of the magnitude of the power supply voltage. Application areas include transducer amplifiers, DC gain blocks and all the conventional op amp circuits which can now be more easily implemented in single power supply systems. For example, these circuits can be directly supplied from the standard 5 V which is used in logic systems and easily provides the required interface electronics without requiring any additional power supply.
In the linear mode, the input common-mode voltage range includes ground and the output voltage can also swing to ground, even though operated from a single power supply.
  • All features

    • Frequency compensation implemented internally
    • Large DC voltage gain: 100 dB
    • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
    • Very low supply current/amplifier, essentially independent of supply voltage
    • Low input bias current: 20 nA (temperature compensated)
    • Low input offset current: 2 nA
    • Input common-mode voltage range includes negative rail
    • Differential input voltage range equal to the power supply voltage
    • Large output voltage swing 0 V to ((VCC+) -1.5 V)

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Simulators ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LM2904AH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
LM2904AHYPT
Active
TSSOP-8L Automotive Ecopack3

LM2904AHYPT

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
LM2904AHYPT No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel TSSOP-8L -40 150 MOROCCO 0.877 / 1k

LM2904AHYPT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.877 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TSSOP-8L

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

0.877 / 1k

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors