Product overview
Description
The TSV621 is a single operational amplifier offering low voltage, low power operation and railto- rail input and output. With a very low input bias current and low offset voltage (800 µV maximum for the A version), the TSV621 is ideal for applications that require precision. The device can operate at a power supply ranging from 1.5 to 5.5 V, and therefore suits battery-powered devices and extends battery life.This product features an excellent speed/power consumption ratio, offering a 420 kHz gain bandwidth while consuming only 29 µA at a 5-V supply voltage.
This operational amplifier is unity gain stable for capacitive loads up to 100 pF.
The device is internally adjusted to provide very narrow dispersion of AC and DC parameters, especially power consumption, product gain bandwidth and slew rate.
The TSV621 presents a high tolerance to ESD, sustaining 4 kV for the human body model.
Additionally, the TSV621 is offered in SC70-5 and SOT23-5 micropackages, with extended temperature ranges from -40° C to +125° C.
All these features make the TSV621 ideal for sensor interfaces, battery-supplied and portable applications, as well as active filtering.
-
All features
- 4 kV HBM
- Extended temperature range: -40 to +125° C
- Micropackages: SC70-5, SOT23-5
- Unity gain stability
- Low supply voltage: 1.5 V5.5V
- Low input offset voltage: 800 µV max (A version)
- Rail-to-rail input and output
- Gain bandwidth product: 420 kHz typ
- Low input bias current: 1 pA typ
- Low power consumption: 29 µA typ
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 May 2017 | 12 May 2017 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 | 18 Jan 2017 | |||
23 Mar 2021 | 23 Mar 2021 | |||
18 Jan 2017 | 18 Jan 2017 | |||
29 May 2015 | 29 May 2015 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2016 | 25 Oct 2016 |
Brochures (4)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
14 Apr 2021 | 14 Apr 2021 | |||
08 Apr 2021 | 08 Apr 2021 | |||
19 Sep 2019 | 19 Sep 2019 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSV620AICT | Active | SC70-6 | Industrial | Ecopack3 | |
TSV620AILT | Active | SOT23-6L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TSV620AICT | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | SC70-6 | -40 | 125 | MALAYSIA | 0.36 / 1k | |
TSV620AILT | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | SOT23-6L | -40 | 125 | MALAYSIA | 0.36 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors