TSV731

Active
Education

High accuracy (Vio below 200uV) Micropower (60uA) 5V CMOS Op Amp, single, GBP 900kHz
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
The TSV73x series of single, dual, and quad operational amplifiers offer low-voltage operation, rail-to-rail input and output, and excellent accuracy (Violower than 200 μV at 25 °C). These devices benefit from STMicroelectronics®5 V CMOS technology and offer an excellent speed/power consumption ratio (900 kHz typical gain bandwidth) while consuming 60 μA typical at 5 V. The TSV73x series also feature an ultra-low input bias current.
The single version (TSV731), the dual version (TSV732), and the quad version (TSV734) are housed in the smallest industrial packages.
These characteristics make the TSV73x family ideal for sensor interfaces, battery-powered and portable applications, and active filtering.
  • All features

    • Low offset voltage: 200 μV max.
    • Low power consumption: 60 μA at 5 V
    • Low supply voltage: 1.5 V to 5.5 V
    • Gain bandwidth product: 900 kHz typ.
    • Low input bias current: 1 pA typ.
    • Rail-to-rail input and output
    • EMI hardened operational amplifiers
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 to +125 °C
    • Benefits
      • Higher accuracy without calibration
      • Energy saving
      • Guaranteed operation on low-voltage battery
    • Related products
      • See the TSV71 series (150 kHz for 14 μA) for more power savings

Recommended for you

Related Applications

Functions

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Simulators ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSV731

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
TSV731ICT
Active
SC70-5 Industrial Ecopack3

TSV731ICT

Package:

SC70-5

Material Declaration**:

Marketing Status

Active

Package

SC70-5

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
TSV731ICT No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SC70-5 -40 125 MALAYSIA 0.331 / 1k

TSV731ICT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.331 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SC70-5

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

0.331 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors