Product overview
Description
The TSX56x, TSX56xA series of operational amplifiers benefit from STMicroelectronics® 16 V CMOS technology to offer state-of-the-art accuracy and performance in the smallest industrial packages. The TSX56x, TSX56xA have pinouts compatible with industrial standards and offer an outstanding speed/power consumption ratio, 900 kHz gain bandwidth product while consuming only 250 µA at 16 V. Such features make the TSX56x, TSX56xA ideal for sensor interfaces and industrial signal conditioning. The wide temperature range and high ESD tolerance ease use in harsh automotive applications.-
All features
- Low power consumption: 235 µA typ. at 5 V
- Supply voltage: 3 V to 16 V
- Gain bandwidth product: 900 kHz typ.
- Low offset voltage
- “A” version: 600 µV max.
- Standard version: 1 mV max.
- Low input bias current: 1 pA typ.
- High tolerance to ESD: 4 kV
- Wide temperature range: -40 to 125 °C
- Automotive qualification
- Tiny packages available: SOT23-5, DFN8 2 mm x 2 mm, MiniSO8, QFN16 3 mm x 3 mm, and TSSOP14
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Feb 2017 | 10 Feb 2017 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jul 2017 | 19 Jul 2017 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Jun 2017 | 27 Jun 2017 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 | 18 Jan 2017 | |||
23 Mar 2021 | 23 Mar 2021 | |||
18 Jan 2017 | 18 Jan 2017 | |||
29 May 2015 | 29 May 2015 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2016 | 25 Oct 2016 |
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
14 Apr 2021 | 14 Apr 2021 | |||
08 Apr 2021 | 08 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSX564AIPT | Active | TSSOP-14L | Industrial | Ecopack3 | |
TSX564AIYPT | Active | TSSOP-14L | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TSX564AIPT | 4 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | TSSOP-14L | -40 | 125 | MOROCCO | 0.791 / 1k | |
TSX564AIYPT | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | TSSOP-14L | -40 | 125 | MOROCCO | 0.956 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors