Fans are widely used in many industrial environments for ventilation, cooling and fume extraction purposes. Depending on the specific use, the mechanical configuration – axial, centrifugal and tangential flow – as well as the size and shape of the blades must be carefully selected. Likewise, selecting the right type of motor – a universal, brushed or brushless DC motor or a single- or three-phase induction motor – and associated motor drive is crucial to achieve the overall performance required by the system.
Our offer includes an extensive range of 8-bit STM8 and 32-bit STM32 microcontrollers, a wide range of power discretes, including IGBTs and Power MOSFETs, Intelligent Power Modules (IPM - SLLIMM™) and plastic power module (ACEPACK™), as well STSPIN monolithic motor drivers to help build scalable, high-efficiency power stages ranging from a few watts to tens of kilowatts.
Additionally, ST provides an extensive portfolio of high-performance operational amplifiers and comparators, switching and linear regulators and MEMS inertial and environmental sensors, Machine Learning Inertial Measurement Units – to enable remote sensing (i.e. for closed loop control, as well as Condition Monitoring / Predictive Maintenance) – and a comprehensive range of software and hardware evaluation tools to help reduce development time and cost.

Picture | Solution |
---|---|
![]() |
100W High Voltage Motor Control Solution for 3-phase Inverters
SL-MCIMC00302V1
Active
|

All resources
Application Notes (5)
Resource title | Latest update | |||
---|---|---|---|---|
24 Mar 2020 |
24 Mar 2020
|
|||
28 Feb 2020 |
28 Feb 2020
|
|||
28 Feb 2020 |
28 Feb 2020
|
|||
28 Feb 2020 |
28 Feb 2020
|
|||
14 Oct 2019 |
14 Oct 2019
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 |
25 Feb 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 |
26 Feb 2020
|
|||
12 Nov 2018 |
12 Nov 2018
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Jan 2020 |
24 Jan 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Nov 2020 |
11 Nov 2020
|