Despite their different structures, all 3-phase permanent magnet motors (BLDC, PMSM or PMAC) are driven by a PWM-modulated three-phase bridge (three half bridges) so as to supply the motor with variable frequency and amplitude three-phase voltages and currents. To provide the highest level of design flexibility, ST’s product portfolio includes specific products for both high and low-voltage applications like monolithic drivers ICs, power MOSFETs, IGBTs, gate drivers, power modules and dedicated microcontrollers to address a broad range of motor control applications. Read more
3-phase 6-STEP Control
In a 6-step, or scalar control, normally only the frequency and magnitude of the voltage fed to the motor are controlled while current feedback is not mandatory.
View application 3-phase Field Oriented Control (FOC)
Field-oriented control (FOC), or vector control, is a technique for variable frequency control of the stator in a three phase AC induction motor drive using two orthogonal components. One defines the magnetic flux generated by the stator, while the o
View application Single Phase Brushless Motor
Single-phase brushless motors are driven through a full H-bridge with PWM control, where the direction of the current is defined based on the feedback from a Hall effect sensor. ST offers monolithic power stages, embedded gate drivers, power transist
View application Our products and solutions
To provide the highest level of design flexibility, ST’s product portfolio includes specific products for both high and low-voltage applications like monolithic drivers ICs, power MOSFETs, IGBTs, gate drivers, power modules and dedicated microcontrollers to address a broad range of motor control applications.
Latest from ST
All resources
Resource title | Latest update |
---|
Application Notes (5 of 8)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 | 28 Feb 2020 | |||
07 Feb 2019 | 07 Feb 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Feb 2020 | 28 Feb 2020 | |||
14 Oct 2019 | 14 Oct 2019 | |||
19 Mar 2021 | 19 Mar 2021 |
Design Notes & Tips (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 |
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2021 | 26 Mar 2021 | |||
14 Mar 2019 | 14 Mar 2019 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
09 Apr 2018 | 09 Apr 2018 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Mar 2021 | 20 Mar 2021 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 |