Industrial Printers

Overview
Solutions
HW Evaluation Tools
Documentation
CAD Resources
Tools and Software
Key Products
Get Started

Industrial printers are widely used in factories and logistic warehouses to produce large quantities of documents, barcodes and labels which need to be printed out on different types of surfaces other than paper.
Motion control sub-systems operate inside industrial printers in order to perform the necessary tasks to ensure a smooth printing process. From aligning the printing head to picking up, feeding and cutting paper, printers use a variety of motors including stepper motors, brushed DC motors – with and without optical encoders – as well as 3-phase BLDC motors with position feedback.

ST offers a broad portfolio of power MOSFETs, STSPIN monolithic motor drivers, high-performance STM32 microcontrollers and microprocessors, power discretes including IGBTs and Power MOSFETs and diodes, Intelligent Power Modules (IPM SLLIMM™), plastic power modules (ACEPACK™) as well as a large selection of AC-DC and DC-DC power management and power supply solutions, motion, environmental and ranging sensors and connectivity solutions to help design high-volume, high-performance industrial printers.

industrial printer block diagram

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BLUENRG-DK

      Active

      Setup for BlueNRG Kits

      Evaluation Tool Software ST
      STSW-BLUENRG-DK

      Description:

      Setup for BlueNRG Kits

      STSW-BLUENRG1-DK

      Active

      BlueNRG-1, BlueNRG-2 DK SW package

      Evaluation Tool Software ST
      STSW-BLUENRG1-DK

      Description:

      BlueNRG-1, BlueNRG-2 DK SW package

      STSW-CONNECT009

      Active

      Setup for SPIRIT1 design kit

      Evaluation Tool Software ST
      STSW-CONNECT009

      Description:

      Setup for SPIRIT1 design kit

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices

      STSW-S2LP-SFX-DK

      Active

      Evaluation SW package based on S2-LP

      Evaluation Tool Software ST
      STSW-S2LP-SFX-DK

      Description:

      Evaluation SW package based on S2-LP
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-BLE1

      Active

      Bluetooth Low Energy software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-BLE1

      Description:

      Bluetooth Low Energy software expansion for STM32Cube

      X-CUBE-SPN3

      Active

      High power stepper motor driver software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SPN3

      Description:

      High power stepper motor driver software expansion for STM32Cube

      X-CUBE-SUBG1

      Active

      Sub-1 GHz RF communication software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SUBG1

      Description:

      Sub-1 GHz RF communication software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-SPIN005

      Active

      Firmware library for L6480, L6482 stepper motor drivers

      Motor Control IC Software --
      STSW-SPIN005

      Description:

      Firmware library for L6480, L6482 stepper motor drivers
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BNRG-S2LP

      Active

      STSW-BNRG-S2LP evaluation software package based on BlueNRG-1 and S2-LP

      Wireless Connectivity Software ST
      STSW-BNRG-S2LP

      Description:

      STSW-BNRG-S2LP evaluation software package based on BlueNRG-1 and S2-LP

      STSW-BNRG001

      Active

      BlueNRG current consumption estimation tool

      Wireless Connectivity Software ST
      STSW-BNRG001

      Description:

      BlueNRG current consumption estimation tool

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.