Valves Control

Overview
Solutions
HW Evaluation Tools
Documentation
CAD Resources
Tools and Software
Key Products
Get Started

A valve regulates the flow of a media –  gases, liquids, granulates or fluidized solids – by opening, closing, or partially obstructing the passageway. Two types of valves are commonly used: shut-off valves allowing only either an open and closed state, and continuously adjustable valves which include proportional and throttle valves.

Size, energy-efficiency and reliability are key factors that must be taken into consideration by developers designing electronic valve control solutions.

We have a range of discrete power switches including MOSFETs, IGBTs and Triacs, intelligent power modules (IPM), monolithic intelligent power switches (IPS) and motor drivers as well as a large selection of 32-bit STM32 microcontrollers and humidity and temperature sensors as well as connectivity solutions for high-efficiency valve designs.

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BLUENRG-DK

      Active

      Setup for BlueNRG Kits

      Evaluation Tool Software ST
      STSW-BLUENRG-DK

      Description:

      Setup for BlueNRG Kits

      STSW-BLUENRG1-DK

      Active

      BlueNRG-1, BlueNRG-2 DK SW package

      Evaluation Tool Software ST
      STSW-BLUENRG1-DK

      Description:

      BlueNRG-1, BlueNRG-2 DK SW package

      STSW-CONNECT009

      Active

      Setup for SPIRIT1 design kit

      Evaluation Tool Software ST
      STSW-CONNECT009

      Description:

      Setup for SPIRIT1 design kit

      STSW-IFP001

      Active

      IPS Evaluation Tool

      Evaluation Tool Software --
      STSW-IFP001

      Description:

      IPS Evaluation Tool

      STSW-IFP015

      Active

      STSW-IFP015 application software setup

      Evaluation Tool Software --
      STSW-IFP015

      Description:

      STSW-IFP015 application software setup

      STSW-IFP022

      Active

      STSW-IFP022 application software setup

      Evaluation Tool Software --
      STSW-IFP022

      Description:

      STSW-IFP022 application software setup

      STSW-IFP029GUI

      Active

      Graphical user interface for the STEVAL-IFP029V1 evaluation board

      Evaluation Tool Software ST
      STSW-IFP029GUI

      Description:

      Graphical user interface for the STEVAL-IFP029V1 evaluation board

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices

      STSW-S2LP-SFX-DK

      Active

      Evaluation SW package based on S2-LP

      Evaluation Tool Software ST
      STSW-S2LP-SFX-DK

      Description:

      Evaluation SW package based on S2-LP
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-BLE1

      Active

      Bluetooth Low Energy software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-BLE1

      Description:

      Bluetooth Low Energy software expansion for STM32Cube

      X-CUBE-SPN13

      Active

      Low voltage brush DC motor driver software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SPN13

      Description:

      Low voltage brush DC motor driver software expansion for STM32Cube

      X-CUBE-SPN17

      Active

      Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SPN17

      Description:

      Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

      X-CUBE-SPN6

      Active

      Low voltage stepper motor driver software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SPN6

      Description:

      Low voltage stepper motor driver software expansion for STM32Cube

      X-CUBE-SUBG1

      Active

      Sub-1 GHz RF communication software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SUBG1

      Description:

      Sub-1 GHz RF communication software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BNRG-S2LP

      Active

      STSW-BNRG-S2LP evaluation software package based on BlueNRG-1 and S2-LP

      Wireless Connectivity Software ST
      STSW-BNRG-S2LP

      Description:

      STSW-BNRG-S2LP evaluation software package based on BlueNRG-1 and S2-LP

      STSW-BNRG001

      Active

      BlueNRG current consumption estimation tool

      Wireless Connectivity Software ST
      STSW-BNRG001

      Description:

      BlueNRG current consumption estimation tool

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.