Heat Metering

Overview
Solutions
HW Evaluation Tools
Documentation
CAD Resources
Tools and Software
Key Products
Get Started

Heat metering systems, also called as thermal energy meters, are typically used in multi-residential buildings to optimally allocate heating costs based on usage. They measure the heat consumption of individual residences by measuring the heated water flow. Measurement data is then transferred wirelessly to the central unit. Thermal energy meters are powered by batteries, and thus low-power devices play an important role in defining system configurations.

ST supports designers with our unique system-level application know-how and a compelling portfolio of semiconductor products, evaluation boards and software development kits to overcome the design challenges posed by heat metering applications. The combination of ultra-low-power STM32L microcontrollers with ultra-low-power RF sub-GHz circuits help ensure the most stringent battery lifetime expectancy. Our RF product family includes sub-GHz RF transceivers supporting WM-BUS and proprietary mesh protocols as well as dual-interface NFC/RFID interface tags for device pairing.

Smart heat meter block diagram

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.