Save to myST

Buck-Boost Converter

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
In a buck-boost DC-DC converter topology, the output voltage can be higher or lower than the input voltage. Often used in battery-operated equipment, a buck-boost DC-DC converter requires high-efficiency and ultra-low stand-by current as well as a small size to fit the requirements for portable and wearable devices for the Internet of Things (IoT). Read more

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STEVAL-ISA063V2

      Active

      1 A, high efficiency single inductor DC-DC converter based on the STBB1-APUR

      - DC-DC Converter -
      STEVAL-ISA063V2
      Active

      1 A, high efficiency single inductor DC-DC converter based on the STBB1-APUR

      STEVAL-ISA109V1

      Active

      800 mA, 3 MHz, high efficiency dual mode buck-boost DC-DC converter based on the STBB2

      STBB2 PSU and Converter Solution Eval Boards -
      STEVAL-ISA109V1
      Active

      800 mA, 3 MHz, high efficiency dual mode buck-boost DC-DC converter based on the STBB2

      STEVAL-ISA141V1

      Active

      2 A, 2 MHz, Vout = 3.3 V, high-efficiency dual-mode buck-boost DC-DC converter based on the STBB3J

      STBB3J PSU and Converter Solution Eval Boards -
      STEVAL-ISA141V1
      Active

      2 A, 2 MHz, Vout = 3.3 V, high-efficiency dual-mode buck-boost DC-DC converter based on the STBB3J