STA339BW

Active

2.1-channel high-efficiency digital audio system
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
The STA339BW is an integrated solution of digital audio processing, digital amplifier control, and FFX-power output stage, thereby creating a high-power single-chip FFX®solution comprising high-quality, high-efficiency, all digital amplification. STA339BW is based on FFX (fully flexible amplification) processor, an STMicroelectronics proprietary technology. FFX is the evolution and the enlargement of the ST ternary technology: the new processor can be configured to work in ternary, binary, binary differential and phase shift PWM modulation schemes.
STA339BW contains the ternary, binary and binary differential implementations, a subset of the full capability of the FFX processor.
The STA339BW is part of the Sound Terminal®family that provides full digital audio streaming to the speaker, offering cost effectiveness, low power dissipation and sound enrichment.
The STA339BW power section consists of four independent half bridges. These can be configured via digital control to operate in different modes. 2.1 channels can be provided by two half bridges and a single full bridge, providing up to 2 x 9 W + 1 x 20 W of power output. Two channels can be provided by two full bridges, providing up to 2 x 20 W of power. The IC can also be configured as 2.1 channels with 2 x 20 W provided by the device and external power for FFX power drive.
Also provided in the STA339BW are a full assortment of digital processing features. This includes up to 8 programmable 28-bit biquads (EQ) per channel and bass/treble tone control. Available presets enable a time-to-market advantage by substantially reducing the amount of software development needed for certain functions. This includes audio preset volume loudness, preset volume curves and preset EQ settings. There are also new advanced AM radio interference reduction modes. Dual-band DRC dynamically equalizes the system to provide speaker linear frequency response regardless of the output power level. This feature independently processes the two bands, controlling dynamically the output power level in each band and so providing better sound quality.
The serial audio data input interface accepts all possible formats, including the popular I2S format. Three channels of FFX processing are provided. This high-quality conversion from PCM audio to FFX PWM switching waveform provides over 100 dB SNR and dynamic range.
  • All features

    • Wide voltage supply range
      • 5 V to 26 V (operating range)
      • 30 V (absolute maximum rating)
    • 3 power output configurations
      • 2 channels of ternary PWM (stereo mode) (2 x 20 W into 8 Ω at 18 V)
      • 3 channels - left, right using binary and LFE using ternary PWM (2.1 mode) (2 x 9 W + 1 x 20 W into 2 x 4 Ω, 1 x 8 Ω at 18 V)
      • 2 channels of ternary PWM (2 x 20 W) + stereo lineout ternary
    • 2.1 channels of 24-bit FFX®100 dB SNR and dynamic range
    • Selectable 32 to 192 kHz input sample rates
    • I2C control with selectable device address
    • Digital gain/attenuation +48 dB to -80 dB with 0.5 dB/step resolution
    • Soft volume update with programmable ratio
    • Individual channel and master gain/attenuation
    • Two independent DRC configurable as a dual-band anti-clipper (B2DRC) or as independent limiters/compressors
    • EQ-DRC for DRC based on filtered signals
    • Dedicated LFE processing for bass boosting with 0.5 dB/step resolution
    • Audio presets:
      • 15 preset crossover filters
      • 5 preset anti-clipping modes
      • Preset night-time listening mode
    • Individual channel and master soft/hard mute
    • Independent channel volume and DSP bypass
    • Automatic zero-detect mute
    • Automatic invalid input-detect mute
    • 2-channel I2S input data interface
    • Input and output channel mapping
    • Up to 8 user-programmable biquads per channel with 28-bit resolution
    • 3 coefficient banks for EQ presets storing with fast recall via I2C interface
    • Bass/treble tones and de-emphasis control
    • Selectable high-pass filter for DC blocking
    • Advanced AM interference frequency switching and noise suppression modes
    • Selectable high- or low-bandwidth noise-shaping topologies
    • Variable max power correction for lower full-power THD
    • Selectable clock input ratio
    • 96 kHz internal processing sample rate, 24 to 28-bit precision
    • Thermal overload and short-circuit protection embedded
    • Video apps: 576 * fSinput mode supported
    • Fully compatible with STA339BWS.

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA339BW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STA339BWTR
Active
PowerSSO 36 Industrial Ecopack2

STA339BWTR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STA339BWTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSSO 36 0 70 MALAYSIA 1.0372 / 1k

STA339BWTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.0372 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSSO 36

Operating Temperature (°C)

(min)

0

(max)

70

Budgetary Price (US$)* / Qty

1.0372 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors