STA350B

Active

Sound Terminal 2.1-channel high-efficiency digital audio system
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
The STA350Bx is an integrated solution of digital audio processing, digital amplifier control, and FFX-power output stage, thereby creating a high-power single-chip FFX™ solution comprising high-quality, high-efficiency, and all-digital amplification. The STA350Bx is based on an FFX (fully flexible amplification) processor, a proprietary technology from STMicroelectronics. FFX is the evolution and the enlargement of ST’s ternary technology: the new processor can be configured to work in ternary, binary, binary differential and phase-shift PWM modulation schemes.
The STA350Bx contains the ternary, binary and binary differential implementations, a subset of the full capability of the FFX processor.
The STA350Bx is part of the Sound Terminal® family that provides full digital audio streaming to the speaker, offering cost effectiveness, low power dissipation and sound enrichment.
The STA350Bx power section consists of four independent half-bridges. These can be configured via digital control to operate in different modes. 2.1 channels can be provided by two half-bridges and a single full-bridge, providing up to 2 x 18 W + 1 x 40 W of music output power, by using standard 4 and 8 Ω speakers. Two channels can be provided by two full-bridges, providing up to 2 x 50 W of music power, by using standard 6 Ω speaker or 2 x 40 W by using 8 Ω speakers at 25 V. The IC can also be configured as 2.1 channels with 2 x 40 W provided by the device and external power for FFX power drive. If configured as mono-BTL, the latter is capable of providing up to 1 x 90 W on a standard 3 Ω load or 1 x 75 W by using a 4 Ω, setting the supply voltage at 25 V. Please refer to the package thermal characteristics and application suggestions for more details.
Also provided in the STA350Bx are a full assortment of digital processing features. This includes up to 8 programmable biquads (EQ) per channel. Special digital signal processing techniques are available in order to manage low-frequency quantization noise in case of very low frequency cutoff filter thresholds. The coefficient range -4..4 allows the easy implementation of high shelf filters. Available presets allow the advantage of earlier time-to-market by substantially reducing the amount of software development needed for certain functions. This includes audio preset volume loudness, preset volume curves and preset EQ settings. There are also new advanced AM radio interference reduction modes. Dual-band DRC dynamically equalizes the system to provide speaker linear frequency response regardless of output power level. This feature independently processes the two bands, controlling dynamically the output power level in each band and so providing better sound clarity.
The serial audio data input interface accepts all possible formats, including the popular I2S format. Three channels of FFX processing are provided. This high-quality conversion from PCM audio to FFX PWM switching waveform provides over 100 dB SNR and dynamic range.
  • All features

    • Wide-range supply voltage
      • 5 V to 26 V (operating range)
      • 30 V (absolute maximum rating)
    • Four power output configurations
      • 2 channels of ternary PWM (stereo mode) (2 x 50 W into 6 Ω at 25 V)
      • 3 channels - left, right using binary and LFE using ternary PWM (2.1 mode) (2 x 18 W + 1 x 40 W into 2 x 4 Ω, 1 x 8 Ω at 25 V)
      • 2 channels of ternary PWM (2 x 50 W) + stereo lineout ternary
      • 1 channel of ternary PWM as mono-BTL (1 x 90 W into 3 Ω at 24.5 V)
    • FFX™ 100 dB SNR and dynamic range
    • Selectable 32 to 192 kHz input sample rates
    • I2C control with selectable device address
    • Digital gain/attenuation +42 dB to -80 dB with 0.125 dB/step resolution
    • Soft-volume update with programmable ratio
    • Individual channel and master gain/attenuation
    • Two independent DRCs configurable as a dual-band anti-clipper (B2DRC) or independent limiters/compressors
    • EQ-DRC for DRC based on filtered signals
    • Dedicated LFE processing for bass boosting with 0.125 dB/step resolution
    • Audio presets:
      • 15 preset crossover filters
      • 5 preset anti-clipping modes
      • Preset nighttime listening mode
    • Individual channel and master soft/hard mute
    • Independent channel volume and DSP bypass
    • Automatic zero-detect mute
    • Automatic invalid input-detect mute
    • I2S input data interface
    • Input and output channel mapping
    • Up to 8 user-programmable biquads per channel
    • 3 coefficient banks for EQ presets storing with fast recall via I2C interface
    • Extended coefficient dynamic up to -4..4 for easy implementation of high shelf filters
    • Bass/treble tones and de-emphasis control
    • Selectable high-pass filter for DC blocking
    • Advanced AM interference frequency switching and noise suppression modes
    • Selectable high or low bandwidth noise-shaping topologies
    • Selectable clock input ratio
    • 96 kHz internal processing sample rate with quantization error noise shaping for very low cutoff frequency filters
    • Thermal overload and short-circuit protection embedded
    • Video apps: 576 x Fs input mode supported
    • Fully compatible with the STA339BW and the STA339BWS

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA350B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STA350BTR
Active
PowerSSO 36 Industrial Ecopack2

STA350BTR

Package:

PowerSSO 36

Material Declaration**:

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STA350BTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSSO 36 -20 85 MALAYSIA 2.4272 / 1k

STA350BTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.4272 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSSO 36

Operating Temperature (°C)

(min)

-20

(max)

85

Budgetary Price (US$)* / Qty

2.4272 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors