STA369BW

Active

Sound terminal 2.1-channel high-efficiency digital audio system
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
The STA369BW is an integrated solution of digital audio processing, digital amplifier control, and FFX-power output stage, thereby creating a high-power single-chip FFX®solution comprising high-quality, high-efficiency, and all-digital amplification. The STA369BW is based on an FFX (fully flexible amplification) processor, a proprietary technology from STMicroelectronics. FFX is the evolution and the enlargement of ST’s ternary technology: the new processor can be configured to work in ternary, binary, binary differential and phase-shift PWM modulation schemes.
The STA369BW contains the ternary, binary and binary differential implementations, a subset of the full capability of the FFX processor.
The STA369BW is part of the Sound Terminal® family that provides full digital audio streaming to the speaker, offering cost effectiveness, low power dissipation and sound enrichment.
The STA369BW power section consists of four independent half-bridges. These can be configured via digital control to operate in different modes. 2.1 channels can be provided by two half-bridges and a single full-bridge, providing up to 2 x 15 W + 1 x 30 W of music output power, by using standard 4 and 8 Ω speakers. Two channels can be provided by two full-bridges, providing up to 2 x 30 W, by using standard 8 Ω speaker at 22 V. The IC can also be configured as 2.1 channels with 2 x 30 W provided by the device and external power for FFX power drive. Please refer to the package thermal characteristics and application suggestions for more details.
Also provided in the STA369BW are a full assortment of digital processing features. This includes up to 8 programmable biquads (EQ) per channel. Special digital signal processing techniques are available in order to manage low-frequency quantization noise in case of very low frequency cutoff filter thresholds. The coefficient range -4..4 allows the easy implementation of high shelf filters. Available presets allow the advantage of earlier time-to-market by substantially reducing the amount of software development needed for certain functions. This includes audio preset volume loudness, preset volume curves and preset EQ settings. There are also new advanced AM radio interference reduction modes. The dual-band DRC dynamically equalizes the system to provide speaker linear frequency response regardless of output power level. This feature independently processes the two bands, controlling dynamically the output power level in each band, thus providing better sound clarity.
The serial audio data input interface accepts all possible formats, including the popular I2S format. Three channels of FFX processing are provided. This high-quality conversion from PCM audio to FFX PWM switching waveform provides over 100 dB SNR and dynamic range.
  • All features

    • Wide-range supply voltage
      • 5 V to 26 V (operating range)
      • 30 V (absolute maximum rating)
    • Four power output configurations
      • 2 channels of ternary PWM (stereo mode) (2 x 30 W into 8 Ω at 22 V)
      • 3 channels - left, right using binary and LFE using ternary PWM (2.1 mode) (2 x 15 W + 1 x 30 W into 2 x 4Ω, 1 x 8 Ω at 22 V)
      • 2 channels of ternary PWM (2 x 30 W) + stereo lineout ternary)
    • FFX®100 dB SNR and dynamic range
    • Selectable 32 to 192 kHz input sampling rates
    • I2C control with selectable device address
    • Digital gain/attenuation +42 dB to -80 dB with 0.125 dB/step resolution
    • Soft-volume update with programmable ratio
    • Individual channel and master gain/attenuation
    • Two independent DRCs configurable as a dual-band anti-clipper (B2DRC) or independent limiters/compressors
    • EQ-DRC for DRC based on filtered signals
    • Dedicated LFE processing for bass boosting with 0.125 dB/step resolution
    • Audio presets:
      • 15 preset crossover filters
      • 5 preset anti-clipping modes
      • Preset nighttime listening mode
    • Individual channel and master soft/hard mute
    • Independent channel volume and DSP bypass
    • Automatic zero-detect mute
    • Automatic invalid input-detect mute
    • I2S input data interface
    • Input and output channel mapping
    • Up to 8 user-programmable biquads per channel
    • 3 coefficient banks for EQ presets storing with fast recall via I2C interface
    • Extended coefficient dynamic up to -4..4 for easy implementation of high shelf filters
    • Bass/treble tones and de-emphasis control
    • Selectable high-pass filter for DC blocking
    • Advanced AM interference frequency switching and noise suppression modes
    • Selectable high- or low-bandwidth noise-shaping topologies
    • Selectable clock input ratio
    • 96 kHz internal processing sampling rate with quantization error noise shaping for very low cutoff frequency filters
    • Thermal overload and short-circuit protection embedded
    • Video apps: 576 x Fs input mode supported
    • Fully compatible with STA339BW, STA369BWS and STA350BW

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA369BW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STA369BWTR
Active
PowerSSO 36 Industrial Ecopack2

STA369BWTR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STA369BWTR Available at 1 distributors

Distributor availability ofSTA369BWTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 159 1 Order Now

Distributor reported inventory date: 2021-09-12

Distributor Name

MOUSER

Stock

159

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-12

Buy Direct
Active
EAR99 NEC Tape And Reel PowerSSO 36 -20 150 MALAYSIA 1.1162 / 1k

STA369BWTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.1162 / 1k

Distributor availability ofSTA369BWTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 159 1 Order Now

Distributor reported inventory date: 2021-09-12

Distributor Name

MOUSER

Stock

159

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-12

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSSO 36

Operating Temperature (°C)

(min)

-20

(max)

150

Budgetary Price (US$)* / Qty

1.1162 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors